1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lambda Chain (Part Number)

Lambda Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tsubaki lambda chain was the first chain in the industry to use a special oil-impregnated bushing. In response to customers' needs for lubrication and long service life, achieving total cost reduction. Compatibility with RS roller chain. (Limited to single row roller chain)

Part Number
RS40-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS40-LMD-1-JL
RS40-LMD-1-MCJL
RS40-LMD-1-OL
RS40-LMD-1-RP-U
RS40-LMD-1-U
RS40-LMD-2-JL
RS50-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS50-LMD-1-JL
RS50-LMD-1-MCJL
RS50-LMD-1-OL
RS50-LMD-1-RP-U
RS50-LMD-1-U
RS50-LMD-2-JL
RS60-LMD-1-10UR
RS60-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS60-LMD-1-JL
RS60-LMD-1-MCJL
RS60-LMD-1-OL
RS60-LMD-1-RP-U
RS60-LMD-1-U
RS60-LMD-2-JL
RS80-LMD-1-5UR
RS80-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS80-LMD-1-JL
RS80-LMD-1-MWJL
RS80-LMD-1-OL
RS80-LMD-1-RP-U
RS80-LMD-1-U
RS80-LMD-2-JL
RS100-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS100-LMD-1-CP-U
RS100-LMD-1-JL
RS100-LMD-1-MWJL
RS100-LMD-1-OL
RS100-LMD-1-U
RS120-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS120-LMD-1-CP-U
RS120-LMD-1-JL
RS120-LMD-1-MWJL
RS120-LMD-1-OL
RS120-LMD-1-U
RS140-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS140-LMD-1-CP-U
RS140-LMD-1-JL
RS140-LMD-1-MWJL
RS140-LMD-1-OL
RS140-LMD-1-U
RS160-LMD-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS160-LMD-1-JL
RS160-LMD-1-MWJL
RS160-LMD-1-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Pitch Number of Strands Chain No Number of Track(s) Type Pitch (mm) Number of Links Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---12.7-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 105.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1401Standard Joint link12.7-1--Part

฿ 105.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1401Standard Joint link12.7-1--Part

฿ 181.67

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1401Offset Link12.7-1--Offset Link

฿ 8,058.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1401Unit12.7-240--Unit

฿ 8,058.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1401Unit12.7-240--Unit

฿ 766.66

TBK RAMUDA CHAIN 1 Piece(s) 60 Day(s) 10Lubrication-Free Chains12.7--2--1---Joint Link

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---15.875-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 123.33

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1501Standard Joint link15.8-1--Part

฿ 123.33

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1501Standard Joint link15.8-1--Part

฿ 243.33

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1501Offset Link15.8-1--Offset Link

฿ 9,658.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1501Unit15.8-192--Unit

฿ 9,658.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1501Unit15.8-192--Unit

฿ 100.00

TBK RAMUDA CHAIN 1 Piece(s) Quote 10Lubrication-Free Chains15.8--2--1---Joint Link

฿ 100.00

TBK RAMUDA CHAIN 1 Piece(s) Quote 10Lubrication-Free Chains19--1--1600---Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---19.05-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 176.67

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1601Standard Joint link19-1--Part

฿ 176.67

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1601Standard Joint link19-1--Part

฿ 328.33

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1601Offset Link19-1--Offset Link

฿ 12,500.00

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1601Unit19-160--Unit

฿ 12,500.00

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1601Unit19-160--Unit

฿ 100.00

TBK RAMUDA CHAIN 1 Piece(s) Quote 10Lubrication-Free Chains19--2--1---Joint Link

฿ 100.00

TBK RAMUDA CHAIN 1 Piece(s) Quote 10Lubrication-Free Chains25.4--1--600---Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---25.4-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 248.33

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1801Standard Joint link25.4-1--Part

฿ 248.33

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1801Standard Joint link25.4-1--Part

฿ 500.00

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-1801Offset Link25.4-1--Offset Link

฿ 19,558.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1801Unit25.4-120--Unit

฿ 19,558.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-1801Unit25.4-120--Unit

฿ 100.00

TBK RAMUDA CHAIN 1 Piece(s) Quote 10Lubrication-Free Chains25.4--2--1---Joint Link

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---31.75-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 27,143.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-11001Unit31.7-96--Unit

฿ 450.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11001Standard Joint link31.7-1--Part

฿ 450.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11001Standard Joint link31.7-1--Part

฿ 855.00

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11001Offset Link31.7-1--Offset Link

฿ 27,143.33

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-11001Unit31.7-96--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---38.1-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 60,736.67

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-11201Unit38.1-80--Unit

฿ 940.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11201Standard Joint link38.1-1--Part

฿ 940.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11201Standard Joint link38.1-1--Part

฿ 1,390.00

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11201Offset Link38.1-1--Offset Link

฿ 60,736.67

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-11201Unit38.1-80--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---44.45-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 71,210.00

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-11401Unit44.4-68--Unit

฿ 1,260.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11401Standard Joint link44.4-1--Part

฿ 1,260.00

TBK LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11401Standard Joint link44.4-1--Part

฿ 3,055.00

TBK LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links-11401Offset Link44.4-1--Offset Link

฿ 71,210.00

TBK LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains-11401Unit44.4-68--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Lubrication-Free Chains-1---50.8-4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 2,295.00

TBK LAMBDA CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links-11601Standard Joint link50.8-1--Part

฿ 2,295.00

TBK LAMBDA CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links-11601Standard Joint link50.8-1--Part

฿ 5,945.00

TBK LAMBDA CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links-1160-Offset Link50.8-1--Part

Loading...

  1. 1

Basic Information

Material Steel