1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BS lambda chain (ISO606 standard product, B series) (Part Number)

BS lambda chain (ISO606 standard product, B series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Chain, BS/DIN Lambda Chain (ISO606 B Series) RFB-LM / RFB-LM from TSUBAKIMOTO.
- Unique Tsubaki special oil impregnated bushing, giving a 50% improvement in wear life. In addition, product quality is extremely consistent, displaying stable performance reliably.
- Chain, BS/DIN Lambda Chain RFB-LM / RFB-LM series have 3 types of product available standard chains, Lubrication free chains or Joint links / Offset links.
- Chain, BS/DIN Lambda Chain RFB-LM / RFB-LM series can be configured overall links from 4 to 320 links (1 link increment).

Part Number
RF06B-LM-1-JL
RF06B-LM-1-MCJL
RF06B-LM-1-OL
RF06B-LM-1-RP-U
RF06B-LM-2-JL
RF06B-LM-2-MCJL
RF06B-LM-2-OL
RF06B-LM-[1,​2]+[4-320/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS08B-LM-1+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS08B-LM-1-JL
RS08B-LM-1-MCJL
RS08B-LM-1-OL
RS08B-LM-1-RP-U
RS08B-LM-2+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS08B-LM-2-JL
RS08B-LM-2-MCJL
RS08B-LM-2-OL
RS10B-LM-1+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS10B-LM-1-JL
RS10B-LM-1-MCJL
RS10B-LM-1-OL
RS10B-LM-1-RP-U
RS10B-LM-2+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS10B-LM-2-JL
RS10B-LM-2-MCJL
RS10B-LM-2-OL
RS12B-LM-1+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS12B-LM-1-JL
RS12B-LM-1-MCJL
RS12B-LM-1-OL
RS12B-LM-1-RP-U
RS12B-LM-2+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS12B-LM-2-JL
RS12B-LM-2-MCJL
RS12B-LM-2-OL
RS16B-LM-1+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS16B-LM-1-JL
RS16B-LM-1-MCJL
RS16B-LM-1-OL
RS16B-LM-1-RP-U
RS16B-LM-2+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS16B-LM-2-JL
RS16B-LM-2-MCJL
RS16B-LM-2-OL
RS20B-LM-1+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS20B-LM-1-JL
RS20B-LM-1-MWJL
RS20B-LM-1-OL
RS20B-LM-2+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS20B-LM-2-JL
RS20B-LM-2-MWJL
RS20B-LM-2-OL
RS24B-LM-1+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS24B-LM-1-JL
RS24B-LM-1-MWJL
RS24B-LM-1-OL
RS24B-LM-2+[4-240/1]-L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS24B-LM-2-JL
RS24B-LM-2-MWJL
RS24B-LM-2-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Strands Chain No Type Shape of Pin Pitch (mm) Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

฿ 83.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links16Standard Joint link-9.51--Part

฿ 83.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links16Standard Joint link-9.51--Part

฿ 176.67

TBK BS LAMBDA CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links16Offset Link-9.51--Offset Link

฿ 11,466.67

TBK BS LAMBDA CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains106UnitRivet type (RP)9.525320--Unit

฿ 181.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links26Standard Joint link-9.51--Part

฿ 181.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links26Standard Joint link-9.51--Part

฿ 473.33

TBK BS LAMBDA CHAIN OL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links26Offset Link-9.51--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1 ~ 2---9.5254 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1---12.74 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 103.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links18Standard Joint link-12.71--Part

฿ 103.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links18Standard Joint link-12.71--Part

฿ 236.67

TBK BS LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links18Offset Link-12.71--Offset Link

฿ 9,193.33

TBK BS LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains108UnitRivet type (RP)12.7240--Unit

-

TBK BS RAMUDA CHAIN 1 Piece(s) 50 Day(s) -Lubrication-Free Chains2---12.74 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 226.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links28Standard Joint link-12.71--Part

฿ 226.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links28Standard Joint link-12.71--Part

฿ 645.00

TBK BS LAMBDA CHAIN OL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links28Offset Link-12.71--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1---15.8754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 121.25

TBK BS LAMBDA CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links110Standard Joint link-15.81--Part

฿ 121.25

TBK BS LAMBDA CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links110Standard Joint link-15.81--Part

฿ 243.33

TBK BS LAMBDA CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links110Offset Link-15.81--Offset Link

฿ 10,081.67

TBK BS LAMBDA CHAIN 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains110UnitRivet type (RP)15.875192--Unit

-

TBK BS RAMUDA CHAIN 1 Piece(s) 50 Day(s) -Lubrication-Free Chains2---15.8754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 263.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links210Standard Joint link-15.81--Part

฿ 263.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links210Standard Joint link-15.81--Part

฿ 651.67

TBK BS LAMBDA CHAIN OL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links210Offset Link-15.81--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1---19.054 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 168.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links112Standard Joint link-191--Part

฿ 168.33

TBK BS LAMBDA CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links112Standard Joint link-191--Part

฿ 328.33

TBK BS LAMBDA CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links112Offset Link-191--Offset Link

฿ 12,948.33

TBK BS LAMBDA CHAIN 1 Piece(s) 20 Day(s) 10Lubrication-Free Chains112UnitRivet type (RP)19.05160--Unit

-

TBK BS RAMUDA CHAIN 1 Piece(s) 50 Day(s) -Lubrication-Free Chains2---19.054 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 366.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links212Standard Joint link-191--Part

฿ 366.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links212Standard Joint link-191--Part

฿ 750.00

TBK BS LAMBDA CHAIN OL 1 Piece(s) 40 Day(s) 10Joint Links, Offset Links212Offset Link-191--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1---25.44 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 320.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links116Standard Joint link-25.41--Part

฿ 320.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links116Standard Joint link-25.41--Part

฿ 583.33

TBK BS LAMBDA CHAIN OL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links116Offset Link-25.41--Offset Link

฿ 19,940.00

TBK BS LAMBDA CHAIN 1 Piece(s) 5 Day(s) 10Lubrication-Free Chains116UnitRivet type (RP)25.4120--Unit

-

TBK BS RAMUDA CHAIN 1 Piece(s) 50 Day(s) -Lubrication-Free Chains2---25.44 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 701.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links216Standard Joint link-25.41--Part

฿ 701.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links216Standard Joint link-25.41--Part

฿ 1,355.00

TBK BS LAMBDA CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links216Offset Link-25.41--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1---31.754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 670.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links120Standard Joint link-31.71--Part

฿ 670.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links120Standard Joint link-31.71--Part

฿ 1,238.33

TBK BS LAMBDA CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links120Offset Link-31.71--Offset Link

-

TBK BS RAMUDA CHAIN 1 Piece(s) 50 Day(s) -Lubrication-Free Chains2---31.754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 1,465.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links220Standard Joint link-31.71--Part

฿ 1,465.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links220Standard Joint link-31.71--Part

฿ 2,900.00

TBK BS LAMBDA CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links220Offset Link-31.71--Offset Link

-

TBK CHAIN LINK 1 Piece(s) 40 Day(s) -Lubrication-Free Chains1---38.14 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 1,085.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links124Standard Joint link-38.11--Part

฿ 1,085.00

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links124Standard Joint link-38.11--Part

฿ 1,720.00

TBK BS LAMBDA CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links124Offset Link-38.11--Offset Link

-

TBK BS RAMUDA CHAIN 1 Piece(s) 50 Day(s) -Lubrication-Free Chains2---38.14 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 2,416.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links224Standard Joint link-38.11--Part

฿ 2,416.67

TBK BS LAMBDA CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links224Standard Joint link-38.11--Part

฿ 3,991.67

TBK BS LAMBDA CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links224Offset Link-38.11--Offset Link

Loading...

  1. 1

Basic Information

Material Steel