(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For main body 18-8SUS (SUS304 equivalent, for clip 17-7SUS (SUS301 equivalent) using roller chain. More corrosion resistant than RS roller chain and RS coating chain, and it can be used in corrosive environments such as underwater, acidic, alkaline, etc. and special low and high temperature environments (-20°C to 400°C). The 18-8SUS (SUS304 equivalent) itself has no appreciable magnetism, but it is cold-worked so may have some weak magnetism.
Part Number |
---|
RS11-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS11-SS-1-JL |
RS11-SS-1-MCJL |
RS11-SS-1-RP-U |
RS25-SS-1-2POL |
RS25-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS25-SS-1-JL |
RS25-SS-1-MCJL |
RS25-SS-1-RP-U |
RS25-SS-2-JL |
RS35-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS35-SS-1-JL |
RS35-SS-1-MCJL |
RS35-SS-1-OL |
RS35-SS-1-RP-U |
RS40-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS40-SS-1-JL |
RS40-SS-1-MCJL |
RS40-SS-1-OL |
RS40-SS-1-RP-U |
RS40-SS-2+[4-240/1]L-[J,JK,R][J,JK,O,OK,R] |
RS40-SS-2-JL |
RS40-SS-2-MCJL |
RS40-SS-2-OL |
RS50-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS50-SS-1-JL |
RS50-SS-1-MCJL |
RS50-SS-1-OL |
RS50-SS-1-RP-U |
RS50-SS-2+[4-240/1]L-[J,JK,R][J,JK,O,OK,R] |
RS50-SS-2-JL |
RS50-SS-2-MCJL |
RS50-SS-2-OL |
RS60-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS60-SS-1-JL |
RS60-SS-1-MCJL |
RS60-SS-1-OL |
RS60-SS-1-RP-U |
RS60-SS-2+[4-240/1]L-[J,JK,R][J,JK,O,OK,R] |
RS60-SS-2-JL |
RS60-SS-2-MCJL |
RS60-SS-2-OL |
RS80-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS80-SS-1-JL |
RS80-SS-1-MWJL |
RS80-SS-1-OL |
RS80-SS-1-RP-U |
RS80-SS-2+[4-240/1]L-[J,JK,R][J,JK,O,OK,R] |
RS80-SS-2-JL |
RS80-SS-2-MWJL |
RS80-SS-2-OL |
RS100-SS-1+[4-320/1]L-[J,JK,R][J,JK,O,OK,R] |
RS100-SS-1-JL |
RS100-SS-1-MWJL |
RS100-SS-1-OL |
RS100-SS-2+[4-240/1]L-[J,JK,R][J,JK,O,OK,R] |
RS100-SS-2-JL |
RS100-SS-2-MWJL |
RS100-SS-2-OL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Strands | Chain No | Type | Specifications | Shape of Pin | Max. Allowable Tension (kN) | Pitch (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 3.7465 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 129.17 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 11 | M Shaped Joint Link | Specification of SS | - | 0.05 | 3.7465 | 1 | - | - | Part | ||
฿ 129.17 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 11 | M Shaped Joint Link | Specification of SS | - | 0.05 | 3.7465 | 1 | - | - | Part | ||
฿ 26,281.67 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 11 | Unit | - | Rivet type (RP) | - | 3.7465 | 814 | - | - | Unit | ||
฿ 321.67 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 25 | 2-pitch Offset Link | Specification of SS | - | 0.12 | 6.35 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 6.35 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 116.25 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 25 | M Shaped Joint Link | Specification of SS | - | 0.12 | 6.35 | 1 | - | - | Part | ||
฿ 116.25 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 25 | M Shaped Joint Link | Specification of SS | - | 0.12 | 6.35 | 1 | - | - | Part | ||
฿ 8,681.67 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 25 | Unit | - | Rivet type (RP) | - | 6.35 | 480 | - | - | Unit | ||
฿ 286.67 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 25 | Standard Joint link | Specification of SS | - | - | 6.35 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 9.525 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 133.33 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 35 | M Shaped Joint Link | Specification of SS | - | 0.26 | 9.525 | 1 | - | - | Part | ||
฿ 133.33 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 35 | M Shaped Joint Link | Specification of SS | - | 0.26 | 9.525 | 1 | - | - | Part | ||
฿ 225.00 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 35 | Offset Link | Specification of SS | - | 0.26 | 9.525 | 1 | - | - | Part | ||
฿ 8,546.67 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 35 | Unit | - | Rivet type (RP) | - | 9.525 | 320 | - | - | Unit | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 12.7 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 137.08 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 40 | M Shaped Joint Link | Specification of SS | - | 0.44 | 12.7 | 1 | - | - | Part | ||
฿ 137.08 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 40 | M Shaped Joint Link | Specification of SS | - | 0.44 | 12.7 | 1 | - | - | Part | ||
฿ 283.33 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 40 | Offset Link | Specification of SS | - | 0.44 | 12.7 | 1 | - | - | Part | ||
฿ 8,681.67 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 40 | Unit | - | Rivet type (RP) | - | 12.7 | 240 | - | - | Unit | ||
- | TBK STAINLESS CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | - | 12.7 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 376.67 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 40 | M Shaped Joint Link | Specification of SS | - | 0.88 | 12.7 | 1 | - | - | Part | ||
฿ 376.67 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 40 | M Shaped Joint Link | Specification of SS | - | 0.88 | 12.7 | 1 | - | - | Part | ||
฿ 776.67 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 40 | Offset Link | Specification of SS | - | 0.88 | 12.7 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 15.875 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 165.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 50 | M Shaped Joint Link | Specification of SS | - | 0.69 | 15.875 | 1 | - | - | Part | ||
฿ 165.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 50 | M Shaped Joint Link | Specification of SS | - | 0.69 | 15.875 | 1 | - | - | Part | ||
฿ 328.33 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 50 | Offset Link | Specification of SS | - | 0.69 | 15.875 | 1 | - | - | Part | ||
฿ 11,031.67 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 50 | Unit | - | Rivet type (RP) | - | 15.875 | 192 | - | - | Unit | ||
- | TBK STAINLESS CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | - | 15.875 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 460.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 50 | M Shaped Joint Link | Specification of SS | - | 1.37 | 15.875 | 1 | - | - | Part | ||
฿ 460.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 50 | M Shaped Joint Link | Specification of SS | - | 1.37 | 15.875 | 1 | - | - | Part | ||
฿ 905.00 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 50 | Offset Link | Specification of SS | - | 1.37 | 15.875 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 19.05 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 251.67 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 60 | M Shaped Joint Link | Specification of SS | - | 1.03 | 19.05 | 1 | - | - | Part | ||
฿ 251.67 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 60 | M Shaped Joint Link | Specification of SS | - | 1.03 | 19.05 | 1 | - | - | Part | ||
฿ 503.33 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 60 | Offset Link | Specification of SS | - | 1.03 | 19.05 | 1 | - | - | Part | ||
฿ 14,988.33 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 60 | Unit | - | Rivet type (RP) | - | 19.05 | 160 | - | - | Unit | ||
- | TBK STAINLESS CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | - | 19.05 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 700.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 60 | M Shaped Joint Link | Specification of SS | - | 2.06 | 19.05 | 1 | - | - | Part | ||
฿ 700.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 60 | M Shaped Joint Link | Specification of SS | - | 2.06 | 19.05 | 1 | - | - | Part | ||
฿ 1,403.33 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 60 | Offset Link | Specification of SS | - | 2.06 | 19.05 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 25.4 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 328.33 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | M Shaped Joint Link | Specification of SS | - | 1.77 | 25.4 | 1 | - | - | Part | ||
฿ 328.33 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | M Shaped Joint Link | Specification of SS | - | 1.77 | 25.4 | 1 | - | - | Part | ||
฿ 673.33 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | Offset Link | Specification of SS | - | 1.77 | 25.4 | 1 | - | - | Part | ||
฿ 24,878.33 | TBK STAINLESS ROLLER CHAIN SS | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 80 | Unit | - | Rivet type (RP) | - | 25.4 | 120 | - | - | Unit | ||
- | TBK STAINLESS CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | - | 25.4 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 905.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 30 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | M Shaped Joint Link | Specification of SS | - | 3.53 | 25.4 | 1 | - | - | Part | ||
฿ 905.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 30 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | M Shaped Joint Link | Specification of SS | - | 3.53 | 25.4 | 1 | - | - | Part | ||
฿ 1,895.00 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | Offset Link | Specification of SS | - | 3.53 | 25.4 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 1 | - | Link | - | - | - | 31.75 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 1,140.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | M Shaped Joint Link | Specification of SS | - | 2.55 | 31.75 | 1 | - | - | Part | ||
฿ 1,140.00 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | M Shaped Joint Link | Specification of SS | - | 2.55 | 31.75 | 1 | - | - | Part | ||
฿ 2,861.67 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | Offset Link | Specification of SS | - | 2.55 | 31.75 | 1 | - | - | Part | ||
- | TBK STAINLESS CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | - | 31.75 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 2,768.33 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | M Shaped Joint Link | Specification of SS | - | 5.10 | 31.75 | 1 | - | - | Part | ||
฿ 2,768.33 | TBK STAINLESS ROL. CHAIN SS CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | M Shaped Joint Link | Specification of SS | - | 5.10 | 31.75 | 1 | - | - | Part | ||
฿ 6,911.67 | TBK STAINLESS ROL. CHAIN SS OL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | Offset Link | Specification of SS | - | 5.10 | 31.75 | 1 | - | - | Part |
Loading...
Material | Stainless Steel |
---|
How can we improve?
How can we improve?