1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain, Stainless Steel Roller Chain AS Series [New Model Number, Model No. Specifies No. Of Links] (Part Number)

Chain, Stainless Steel Roller Chain AS Series [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precipitation hardening type stainless steel is hardened by heat treatment on pin and roller, and on the plate / bush 18-8SUS ( SUS304 equivalent), for clip 17-SUS ( SUS301 equivalent roller chain used.) Maximum allowable tensile strength is 1.5 times SS specification. Corrosion resistance is slightly lower than SS specification. Where corrosion resistance and heat resistance are required, more suitable than SS specification for miniaturization and strong power transmission. Precipitation hardened stainless steel is used, and so has magnetism.

Part Number
RS40-AS-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS40-AS-1-JL
RS40-AS-1-MCJL
RS40-AS-1-OL
RS40-AS-1-RP-U
RS50-AS-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS50-AS-1-JL
RS50-AS-1-MCJL
RS50-AS-1-OL
RS50-AS-1-RP-U
RS60-AS-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS60-AS-1-JL
RS60-AS-1-MCJL
RS60-AS-1-OL
RS60-AS-1-RP-U
RS80-AS-1+[4-240/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS80-AS-1-JL
RS80-AS-1-MWJL
RS80-AS-1-OL
RS80-AS-1-RP-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Shape of Pin Max. Allowable Tension
(kN)
Pitch (mm) Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains-Link--12.74 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 201.67

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links40M Shaped Joint Link-0.6912.71--Part

฿ 201.67

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links40M Shaped Joint Link-0.6912.71--Part

฿ 426.67

TBK STAINLESS ROL. CHAIN AS OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Offset Link-0.6912.71--Part

฿ 13,950.00

TBK STAINLESS ROLLER CHAIN AS 1 Piece(s) 5 Day(s) 10Standard Chains40UnitRivet type (RP)-12.7240--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains-Link--15.8754 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 248.33

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links50M Shaped Joint Link-1.0315.8751--Part

฿ 248.33

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links50M Shaped Joint Link-1.0315.8751--Part

฿ 491.67

TBK STAINLESS ROL. CHAIN AS OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Offset Link-1.0315.8751--Part

฿ 17,113.33

TBK STAINLESS ROLLER CHAIN AS 1 Piece(s) 5 Day(s) 10Standard Chains50UnitRivet type (RP)-15.875192--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains-Link--19.054 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 378.33

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links60M Shaped Joint Link-1.5719.051--Part

฿ 378.33

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links60M Shaped Joint Link-1.5719.051--Part

฿ 758.33

TBK STAINLESS ROL. CHAIN AS OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Offset Link-1.5719.051--Part

฿ 23,043.33

TBK STAINLESS ROLLER CHAIN AS 1 Piece(s) 5 Day(s) 10Standard Chains60UnitRivet type (RP)-19.05160--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains-Link--25.44 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 491.67

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80M Shaped Joint Link-2.6525.41--Part

฿ 491.67

TBK STAINLESS ROL. CHAIN AS CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80M Shaped Joint Link-2.6525.41--Part

฿ 1,050.00

TBK STAINLESS ROL. CHAIN AS OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Offset Link-2.6525.41--Part

฿ 37,585.00

TBK STAINLESS ROLLER CHAIN AS 1 Piece(s) 20 Day(s) 10Standard Chains80UnitRivet type (RP)-25.4120--Unit

Loading...

  1. 1

Basic Information

Number of Strands 1 Material Stainless Steel