1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Roller Chain【1-100 Pieces Per Package】 (Part Number)

TBK RS ROLLER CHAIN

RS Roller Chain
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides a large reduction ratio. (Typically up to 1:7)
· Allows for long clearances between axes (usually 4 m or less). Gives you a lot of freedom to change the clearance between axes.
· Enables multi-axis transmission. Both sides can be used.
· Easy to mount and switch out. (Easy cutting and patching)
· If the chain is supported with short distances between axes, it can be used even when the shaft is oriented vertically.
· The sprocket diameter can be made even smaller than the belt, even with the same torque.
· As force is transmitted using a large number of gear teeth, the wear to the sprocket teeth is superior than with gears.
· Displays a higher impact-absorbing capacity than gears.

 
Part Number
RS60-1-CP-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Nominal Number Pitch Number of Strands Material Chain No Number of Links Type Specifications Shape of Pin Max. Allowable Tension
(kN)
Pitch (mm) Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

฿ 5,900.00

TBK RS ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains--1Steel60-Unit-Cotter pin type (CP)8.8319.05160--Unit

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RS60-1-CP-U in the RS Roller Chain series.

Products with similar specification

Part Number
RS100-1-2POL
RS100-1-CP-U
RS100-1-FJL
RS60-1-FCJL
RS60-1-FJL
RS60-1-JL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Nominal Number Pitch Number of Strands Material Chain No Number of Links Type Specifications Shape of Pin Max. Allowable Tension
(kN)
Pitch (mm) Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

฿ 873.33

1 Piece(s) 5 Day(s) 10Joint Links, Offset Links--1Steel100-2-pitch Offset Link--22.631.751--Part

฿ 10,573.33

1 Piece(s) 5 Day(s) 10Standard Chains--1Steel100-Unit-Cotter pin type (CP)22.631.7596--Unit

฿ 243.33

1 Piece(s) 5 Day(s) 10Joint Links, Offset Links--1Steel100-F-Shaped Joint Link--22.631.751--Part

฿ 117.50

1 Piece(s) 5 Day(s) 10Joint Links, Offset Links--1Steel60-F-Shaped Joint Link--8.8319.051--Part

฿ 117.50

1 Piece(s) 5 Day(s) 10Joint Links, Offset Links--1Steel60-F-Shaped Joint Link--8.8319.051--Part

฿ 89.58

1 Piece(s) Same day 10Joint Links, Offset Links--1Steel60-M Shaped Joint Link--8.8319.051--Part