RS Roller Chain

Brand :
TSUBAKIMOTO

Caution

    Product Description

    [Features]
    · Provides a large reduction ratio. (Typically up to 1:7)
    · Allows for long clearances between axes (usually 4 m or less). Gives you a lot of freedom to change the clearance between axes.
    · Enables multi-axis transmission. Both sides can be used.
    · Easy to mount and switch out. (Easy cutting and patching)
    · If the chain is supported with short distances between axes, it can be used even when the shaft is oriented vertically.
    · The sprocket diameter can be made even smaller than the belt, even with the same torque.
    · As force is transmitted using a large number of gear teeth, the wear to the sprocket teeth is superior than with gears.
    · Displays a higher impact-absorbing capacity than gears.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RS Roller Chain | TSUBAKIMOTO | MISUMI Thailand