(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Provides a large reduction ratio. (Typically up to 1:7)
· Allows for long clearances between axes (usually 4 m or less). Gives you a lot of freedom to change the clearance between axes.
· Enables multi-axis transmission. Both sides can be used.
· Easy to mount and switch out. (Easy cutting and patching)
· If the chain is supported with short distances between axes, it can be used even when the shaft is oriented vertically.
· The sprocket diameter can be made even smaller than the belt, even with the same torque.
· As force is transmitted using a large number of gear teeth, the wear to the sprocket teeth is superior than with gears.
· Displays a higher impact-absorbing capacity than gears.
Part Number |
---|
RS40-1-RP-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Nominal Number | Pitch | Number of Strands | Material | Chain No | Number of Links | Type | Specifications | Shape of Pin | Max. Allowable Tension (kN) | Pitch (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,630.00 | TBK RS ROLLER CHAIN | 1 Piece(s) | Same day | 10 | Standard Chains | - | - | 1 | Steel | 40 | - | Unit | - | Rivet type (RP) | 3.63 | 12.7 | 240 | - | - | Unit |
Loading...
Please check the type/dimensions/specifications of the part RS40-1-RP-U in the RS Roller Chain series.
Part Number |
---|
RS100-1-2POL |
RS100-1-CP-U |
RS100-1-FJL |
RS40-2-2POL |
RS40-2-JL |
RS40-2-MCJL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Nominal Number | Pitch | Number of Strands | Material | Chain No | Number of Links | Type | Specifications | Shape of Pin | Max. Allowable Tension (kN) | Pitch (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 873.33 | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | - | - | 1 | Steel | 100 | - | 2-pitch Offset Link | - | - | 22.6 | 31.75 | 1 | - | - | Part | ||
฿ 10,573.33 | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | - | - | 1 | Steel | 100 | - | Unit | - | Cotter pin type (CP) | 22.6 | 31.75 | 96 | - | - | Unit | ||
฿ 243.33 | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | - | - | 1 | Steel | 100 | - | F-Shaped Joint Link | - | - | 22.6 | 31.75 | 1 | - | - | Part | ||
฿ 416.67 | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | - | - | 2 | Steel | 40 | - | 2-pitch Offset Link | - | - | 6.18 | 12.7 | 1 | - | - | Part | ||
฿ 121.25 | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | - | - | 2 | Steel | 40 | - | M Shaped Joint Link | - | - | 6.18 | 12.7 | 1 | - | - | Part | ||
฿ 115.42 | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | - | - | 2 | Steel | 40 | - | M Shaped Joint Link | - | - | 6.18 | 12.7 | 1 | - | - | Part |
How can we improve?
How can we improve?