(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mainly used for equipment in Europe, ISO "BS" corresponding to "B" DIN conforming standard chain. G7-EX Utilizing company expertise, twice the wear life compared with conventional products has been achieved.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Strands | Chain No | Type | Shape of Pin | Max. Allowable Tension (kN) | Pitch (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44.58 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 6 | M Shaped Joint Link | - | 1.95 | 9.525 | 1 | - | - | Part | ||
฿ 44.58 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 6 | M Shaped Joint Link | - | 1.95 | 9.525 | 1 | - | - | Part | ||
฿ 85.00 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 6 | Offset Link | - | 1.95 | 9.525 | 1 | - | - | Part | ||
฿ 4,093.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 6 | Unit | Rivet type (RP) | - | 9.525 | 320 | - | - | Unit | ||
฿ 97.50 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 6 | M Shaped Joint Link | - | 3.32 | 9.525 | 1 | - | - | Part | ||
฿ 97.50 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 6 | M Shaped Joint Link | - | 3.32 | 9.525 | 1 | - | - | Part | ||
฿ 8,640.00 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 2 | 6 | Unit | Rivet type (RP) | - | 9.525 | 320 | - | - | Unit | ||
฿ 168.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 6 | M Shaped Joint Link | - | 4.88 | 9.525 | 1 | - | - | Part | ||
฿ 168.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 6 | M Shaped Joint Link | - | 4.88 | 9.525 | 1 | - | - | Part | ||
฿ 32,220.00 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 3 | 6 | Unit | Rivet type (RP) | - | 9.525 | 320 | - | - | Unit | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | Link | - | - | 9.525 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK CHAIN LINK | 1 Piece(s) | 5 Day(s) | - | Standard Chains | 1 ~ 3 | - | Link | - | - | 9.525 | 4 ~ 320 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 119.17 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 8 | 2-pitch Offset Link | - | 3.80 | 12.7 | 1 | - | - | Part | ||
฿ 79.17 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 8 | M Shaped Joint Link | - | 3.80 | 12.7 | 1 | - | - | Part | ||
฿ 79.17 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 8 | M Shaped Joint Link | - | 3.80 | 12.7 | 1 | - | - | Part | ||
฿ 107.50 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 8 | Offset Link | - | 3.80 | 12.7 | 1 | - | - | Part | ||
฿ 3,240.00 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 8 | Unit | Rivet type (RP) | - | 12.7 | 240 | - | - | Unit | ||
฿ 261.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 8 | 2-pitch Offset Link | - | 6.46 | 12.7 | 1 | - | - | Part | ||
฿ 157.92 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 8 | M Shaped Joint Link | - | 6.46 | 12.7 | 1 | - | - | Part | ||
฿ 157.92 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 8 | M Shaped Joint Link | - | 3.80 | 12.7 | 1 | - | - | Part | ||
฿ 235.00 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 8 | Offset Link | - | 6.46 | 12.7 | 1 | - | - | Part | ||
฿ 7,163.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 2 | 8 | Unit | Rivet type (RP) | - | 12.7 | 240 | - | - | Unit | ||
฿ 391.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 8 | 2-pitch Offset Link | - | 9.50 | 12.7 | 1 | - | - | Part | ||
฿ 193.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 8 | M Shaped Joint Link | - | 9.50 | 12.7 | 1 | - | - | Part | ||
฿ 193.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 8 | M Shaped Joint Link | - | 9.50 | 12.7 | 1 | - | - | Part | ||
฿ 351.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 8 | Offset Link | - | 9.50 | 12.7 | 1 | - | - | Part | ||
฿ 9,193.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 3 | 8 | Unit | Rivet type (RP) | - | 12.7 | 240 | - | - | Unit | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | Link | - | - | 12.7 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | 12.7 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | Link | - | - | 12.7 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 161.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 10 | 2-pitch Offset Link | - | 4.52 | 15.875 | 1 | - | - | Part | ||
฿ 93.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 10 | M Shaped Joint Link | - | 4.52 | 15.875 | 1 | - | - | Part | ||
฿ 93.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 10 | M Shaped Joint Link | - | 4.52 | 15.875 | 1 | - | - | Part | ||
฿ 139.58 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 10 | Offset Link | - | 4.52 | 15.875 | 1 | - | - | Part | ||
฿ 3,683.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 10 | Unit | Rivet type (RP) | - | 15.875 | 192 | - | - | Unit | ||
฿ 351.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 10 | 2-pitch Offset Link | - | 7.68 | 15.875 | 1 | - | - | Part | ||
฿ 191.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 10 | M Shaped Joint Link | - | 7.68 | 15.875 | 1 | - | - | Part | ||
฿ 191.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 10 | M Shaped Joint Link | - | 7.68 | 15.875 | 1 | - | - | Part | ||
฿ 308.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 10 | Offset Link | - | 7.68 | 15.875 | 1 | - | - | Part | ||
฿ 8,185.00 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 2 | 10 | Unit | Rivet type (RP) | - | 15.875 | 192 | - | - | Unit | ||
฿ 521.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 10 | 2-pitch Offset Link | - | 11.3 | 15.875 | 1 | - | - | Part | ||
฿ 233.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 10 | M Shaped Joint Link | - | 11.3 | 15.875 | 1 | - | - | Part | ||
฿ 233.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 10 | M Shaped Joint Link | - | 11.3 | 15.875 | 1 | - | - | Part | ||
฿ 461.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 10 | Offset Link | - | 11.3 | 15.875 | 1 | - | - | Part | ||
฿ 10,556.67 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 3 | 10 | Unit | Rivet type (RP) | - | 15.875 | 192 | - | - | Unit | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | Link | - | - | 15.875 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | 15.875 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | Link | - | - | 15.875 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 223.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 12 | 2-pitch Offset Link | - | 5.28 | 19.05 | 1 | - | - | Part | ||
฿ 127.50 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 12 | M Shaped Joint Link | - | 5.28 | 19.05 | 1 | - | - | Part | ||
฿ 127.50 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 12 | M Shaped Joint Link | - | 5.28 | 19.05 | 1 | - | - | Part | ||
฿ 193.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 12 | Offset Link | - | 5.28 | 19.05 | 1 | - | - | Part | ||
฿ 4,775.00 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 12 | Unit | Rivet type (RP) | - | 19.05 | 160 | - | - | Unit | ||
฿ 483.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 12 | 2-pitch Offset Link | - | 8.98 | 19.05 | 1 | - | - | Part | ||
฿ 260.00 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 12 | M Shaped Joint Link | - | 8.98 | 19.05 | 1 | - | - | Part | ||
฿ 260.00 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 12 | M Shaped Joint Link | - | 8.98 | 19.05 | 1 | - | - | Part | ||
฿ 421.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 12 | Offset Link | - | 8.98 | 19.05 | 1 | - | - | Part | ||
฿ 10,458.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 2 | 12 | Unit | Rivet type (RP) | - | 19.05 | 160 | - | - | Unit | ||
฿ 720.00 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 12 | 2-pitch Offset Link | - | 13.2 | 19.05 | 1 | - | - | Part | ||
฿ 316.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 12 | M Shaped Joint Link | - | 13.2 | 19.05 | 1 | - | - | Part | ||
฿ 316.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 12 | M Shaped Joint Link | - | 13.2 | 19.05 | 1 | - | - | Part | ||
฿ 633.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 12 | Offset Link | - | 13.2 | 19.05 | 1 | - | - | Part | ||
฿ 13,541.67 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 3 | 12 | Unit | Rivet type (RP) | - | 19.05 | 160 | - | - | Unit | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | Link | - | - | 19.05 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | 19.05 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | Link | - | - | 19.05 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 376.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 16 | 2-pitch Offset Link | - | 13.1 | 25.4 | 1 | - | - | Part | ||
฿ 191.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 16 | M Shaped Joint Link | - | 13.1 | 25.4 | 1 | - | - | Part | ||
฿ 191.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 16 | M Shaped Joint Link | - | 13.1 | 25.4 | 1 | - | - | Part | ||
฿ 300.00 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 16 | Offset Link | - | 13.1 | 25.4 | 1 | - | - | Part | ||
฿ 9,123.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 16 | Unit | Rivet type (RP) | - | 25.4 | 120 | - | - | Unit | ||
฿ 813.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 16 | 2-pitch Offset Link | - | 22.3 | 25.4 | 1 | - | - | Part | ||
฿ 388.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 16 | M Shaped Joint Link | - | 22.3 | 25.4 | 1 | - | - | Part | ||
฿ 388.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 16 | M Shaped Joint Link | - | 22.3 | 25.4 | 1 | - | - | Part | ||
฿ 656.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 16 | Offset Link | - | 22.3 | 25.4 | 1 | - | - | Part | ||
฿ 20,033.33 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 2 | 16 | Unit | Rivet type (RP) | - | 25.4 | 120 | - | - | Unit | ||
฿ 1,220.00 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 16 | 2-pitch Offset Link | - | 32.8 | 25.4 | 1 | - | - | Part | ||
฿ 471.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 16 | M Shaped Joint Link | - | 32.8 | 25.4 | 1 | - | - | Part | ||
฿ 471.67 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 16 | M Shaped Joint Link | - | 32.8 | 25.4 | 1 | - | - | Part | ||
฿ 978.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 3 | 16 | Offset Link | - | 32.8 | 25.4 | 1 | - | - | Part | ||
฿ 26,166.67 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 3 | 16 | Unit | Rivet type (RP) | - | 25.4 | 120 | - | - | Unit | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | Link | - | - | 25.4 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | Link | - | - | 25.4 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
- | TBK BS ROLLER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | Link | - | - | 25.4 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings / OL / OL Built in | Link | ||
฿ 675.00 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 1 | 20 | 2-pitch Offset Link | - | 18.4 | 31.75 | 1 | - | - | Part | ||
฿ 338.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 20 | M Shaped Joint Link | - | 18.4 | 31.75 | 1 | - | - | Part | ||
฿ 338.33 | TBK BS RS ROLLER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 20 | M Shaped Joint Link | - | 18.4 | 31.75 | 1 | - | - | Part | ||
฿ 523.33 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 20 | Offset Link | - | 18.4 | 31.75 | 1 | - | - | Part | ||
฿ 14,050.00 | TBK BS RS ROLLER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 20 | Unit | Rivet type (RP) | - | 31.75 | 96 | - | - | Unit | ||
฿ 1,441.67 | TBK BS RS ROLLER CHAIN OL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 20 | 2-pitch Offset Link | - | 31.3 | 31.75 | 1 | - | - | Part |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?