1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PX Lock Pulley S Type P5M Model (Part Number)

PX Lock Pulley S Type P5M Model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy positioning and phase adjustment with zero rattle, no additional steps required, simple structure, easy installation and removal, even lighter space saving flat mounting

Part Number
PT24P5M10AF-SS1414
PT50P5M25AF-FS2420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used (mm)
(mm)
Belt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Outer Dia. D
(mm)
Shaft Hole Dia.
(mm)

฿ 3,133.33

TBK ROCK PULLEY 1 Piece(s) Available 60 Day(s) 10100.393700787424Shape E4414

฿ 100.00

TBK ROCK PULLEY 1 Piece(s) Quote 10250.984251968550Shape F8620

Loading...

  1. 1

Basic Information

Type Surface Pressure Pulley Belt Series P5M Material Steel
Pulley/Idler Pulley (No Bearing) Belt Shape Type Circular Tooth Profile PX Belt Number of bolts(Book) 4