(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· More rationall engagement
· Uses rational arc tooth profile to enable high-load transmission.
· Greater tripping torque
· Has large belt teeth and boasts high tripping torque performance.
· Lower noise
· Low-noise due to the effect of the special dimpling of tooth tips.
· Higher precision
· Features "Just touch" engagement with pulleys in which tooth tips and toot bottoms both touch, enabling high-precision transmission.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Width W (mm) (mm) | Circumference Length (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 463.10 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1005 | 335 | ||
฿ 604.60 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1005 | 335 | ||
฿ 887.00 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1005 | 335 | ||
฿ 473.38 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1023 | 341 | ||
฿ 608.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1023 | 341 | ||
฿ 894.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1023 | 341 | ||
฿ 477.01 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1041 | 347 | ||
฿ 618.51 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1041 | 347 | ||
฿ 911.19 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1041 | 347 | ||
฿ 480.64 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1050 | 350 | ||
฿ 621.53 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1050 | 350 | ||
฿ 914.81 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1050 | 350 | ||
฿ 480.64 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1059 | 353 | ||
฿ 621.53 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1059 | 353 | ||
฿ 914.81 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1059 | 353 | ||
฿ 487.29 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1080 | 360 | ||
฿ 625.16 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1080 | 360 | ||
฿ 918.44 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1080 | 360 | ||
฿ 501.20 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1110 | 370 | ||
฿ 631.81 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1110 | 370 | ||
฿ 921.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1110 | 370 | ||
฿ 933.33 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 6 | 1170 | 390 | |
฿ 1,083.33 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 10 | 1170 | 390 | |
฿ 1,400.00 | TBK TIMING BELT | 1 Piece(s) | Available | 60 Day(s) | - | 15 | 1170 | 390 | |
฿ 501.20 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1191 | 397 | ||
฿ 652.98 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1191 | 397 | ||
฿ 931.75 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1191 | 397 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 120 | 40 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 120 | 40 | ||
฿ 507.85 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 120 | 40 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 123 | 41 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 123 | 41 | ||
฿ 507.85 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 123 | 41 | ||
฿ 507.85 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1281 | 427 | ||
฿ 673.54 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1281 | 427 | ||
฿ 980.12 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1281 | 427 | ||
฿ 515.11 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1305 | 435 | ||
฿ 677.17 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1305 | 435 | ||
฿ 994.03 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1305 | 435 | ||
฿ 518.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1338 | 446 | ||
฿ 687.45 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1338 | 446 | ||
฿ 1,007.94 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1338 | 446 | ||
฿ 521.76 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1344 | 448 | ||
฿ 690.47 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1344 | 448 | ||
฿ 1,007.94 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1344 | 448 | ||
฿ 532.04 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1380 | 460 | ||
฿ 697.73 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1380 | 460 | ||
฿ 1,032.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1380 | 460 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 138 | 46 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 138 | 46 | ||
฿ 511.48 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 138 | 46 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 141 | 47 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 141 | 47 | ||
฿ 511.48 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 141 | 47 | ||
฿ 545.95 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1443 | 481 | ||
฿ 718.29 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1443 | 481 | ||
฿ 1,062.97 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1443 | 481 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 144 | 48 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 144 | 48 | ||
฿ 511.48 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 144 | 48 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 147 | 49 | |
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 147 | 49 | ||
฿ 511.48 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 147 | 49 | ||
฿ 266.67 | TBK TIMING BELT | 1 Piece(s) | Quote | - | 6 | 150 | 50 | ||
฿ 373.61 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 150 | 50 | ||
฿ 515.11 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 150 | 50 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 153 | 51 | |
฿ 377.23 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 153 | 51 | ||
฿ 518.13 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 153 | 51 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 159 | 53 | |
฿ 380.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 159 | 53 | ||
฿ 521.76 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 159 | 53 | ||
฿ 304.67 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 162 | 54 | |
฿ 380.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 162 | 54 | ||
฿ 525.39 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 162 | 54 | ||
฿ 587.07 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1638 | 546 | ||
฿ 776.94 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1638 | 546 | ||
฿ 1,152.46 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1638 | 546 | ||
฿ 597.35 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1689 | 563 | ||
฿ 797.50 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1689 | 563 | ||
฿ 1,183.30 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1689 | 563 | ||
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 171 | 57 | |
฿ 380.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 171 | 57 | ||
฿ 525.39 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 171 | 57 | ||
฿ 618.51 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 6 | 1749 | 583 | ||
฿ 818.06 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 1749 | 583 | ||
฿ 1,221.40 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 1749 | 583 | ||
฿ 308.30 | TBK TIMING BELT | 1 Piece(s) | Available | 10 Day(s) | - | 6 | 174 | 58 | |
฿ 380.26 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 10 | 174 | 58 | ||
฿ 528.41 | TBK TIMING BELT | 1 Piece(s) | 10 Day(s) | - | 15 | 174 | 58 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | P3M | Belt Shape Type | Circular Tooth Profile PX Belt |
Transmission Torque | High Torque | Specifications | Flexible 530 specification | Belt pitch(mm) | 3 |
How can we improve?
How can we improve?