(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TKP Model Plastic Cableveyor (TKP68H46 Model)
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Width (mm.) : 100, 125, 150 and 175
- Bending Radius (mm.) : 75, 100, 125, 150, 200 and 250
- Number of links (Pcs.) : can select between 1 and 100
- Material: Engineering Plastic and steel
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Part Number |
---|
TKP68H46-30W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-100/1]L |
TKP68H46-30W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-100/1]L-[MC,MIA,MOA,MU] |
TKP68H46-30W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-100/1]L-[FC,FIA,FOA,FU] |
TKP68H46-30W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-100/1]L-[FC,FIA,FOA,FU]-[MC,MIA,MOA,MU] |
TKP68H46-40W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-48/1]L |
TKP68H46-40W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-48/1]L-[MC,MIA,MOA,MU] |
TKP68H46-40W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-48/1]L-[FC,FIA,FOA,FU] |
TKP68H46-40W[75,100,125,150,175]R[75,100,125,150,200,250]+[1-48/1]L-[FC,FIA,FOA,FU]-[MC,MIA,MOA,MU] |
TKP68H46-FC |
TKP68H46-FIA |
TKP68H46-FOA |
TKP68H46-MC |
TKP68H46-MIA |
TKP68H46-MOA |
TKP68H46-STAL |
TKP68H46-STAS |
TKP68H46-STBE |
TKP68H46-STBL |
TKP68H46W75-FU |
TKP68H46W75-MU |
TKP68H46W100-FU |
TKP68H46W100-MU |
TKP68H46W125-FU |
TKP68H46W125-MU |
TKP68H46W150-FU |
TKP68H46W150-MU |
TKP68H46W175-FU |
TKP68H46W175-MU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Divided Sections inside Carrier | Inner Width W1 (mm) | Bending Radius R (mm) | Operating Speed (m/s) | Pitch P (mm) | Cable Insertion Surface | Cable Insertion Type | Number of Links | Carrier Material | Parts Type | Related components materials | Fixed End Code | Moving Side Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 33 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | NA | NA | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 32 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | NA | MC / MIA / MOA / MU | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 33 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | FC / FIA / FOA / FU | NA | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 32 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | FC / FIA / FOA / FU | MC / MIA / MOA / MU | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Inner Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 48 | [Plastic] Engineering Plastic | Caster | - | NA | NA | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Inner Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 48 | [Plastic] Engineering Plastic | Caster | - | NA | MC / MIA / MOA / MU | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Inner Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 48 | [Plastic] Engineering Plastic | Caster | - | FC / FIA / FOA / FU | NA | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Main body (square) | No | 75 ~ 175 | 75 ~ 250 | 5 | 68 | Inner Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 48 | [Plastic] Engineering Plastic | Caster | - | FC / FIA / FOA / FU | MC / MIA / MOA / MU | ||
฿ 958.33 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | Fixed side vertical mounting bracket | Steel | - | - | ||
฿ 958.33 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | Fixed side integrated inner radius mounting bracket | Steel | - | - | ||
฿ 958.33 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | Fixed side integrated outer radius mounting bracket | Steel | - | - | ||
฿ 958.33 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (Moving side) Mounting Fitting | Steel | - | - | ||
฿ 958.33 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (Moving side) Mounting Fitting | Steel | - | - | ||
฿ 958.33 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (Moving side) Mounting Fitting | Steel | - | - | ||
฿ 54.17 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (DSA type) Horizontal partition plate (lock type STAL) | Engineering Plastic | - | - | ||
฿ 54.17 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (DSA type) Horizontal partition plate (slide type STAS) | Engineering Plastic | - | - | ||
฿ 67.08 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (DSB type) Horizontal partition plate (STBE for both sides) | Engineering Plastic | - | - | ||
฿ 67.08 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | - | 75/100/125/150/200/250 | - | - | - | - | - | - | (DSB type) Horizontal partition plate (lock type STBL) | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 75 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 75 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 100 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 100 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 125 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 125 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 150 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 150 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 175 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - | ||
฿ 895.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 30 Day(s) | 10 | Related Components | - | 175 | 75/90/125/150/200 | - | - | - | - | - | - | Plastic Bracket | Engineering Plastic | - | - |
Loading...
Cover Type | Standard | Properties | Standard | Inner Height H1(mm) | 46 |
---|---|---|---|---|---|
Max. Cable O.D. Dp(Ø) | 41 | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -40::80 |
How can we improve?
How can we improve?