(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 25 mm, internal height 15 mm
· Maximum stroke 1.75 m
Part Number |
---|
TKP25H15-30W[15,20,30]R[28,37,50]+[1-100/1]L |
TKP25H15-30W[15,20,30]R[28,37,50]+[1-100/1]L-[MI,MO] |
TKP25H15-30W[15,20,30]R[28,37,50]+[1-100/1]L-[FI,FO] |
TKP25H15-30W[15,20,30]R[28,37,50]+[1-100/1]L-[FI,FO]-[MI,MO] |
TKP25H15-30W[15,20,30]R[28,37,50][0,M]+[1-100/1]L |
TKP25H15-30W[15,20,30]R[28,37,50][0,M]+[1-100/1]L-[MI,MO] |
TKP25H15-30W[15,20,30]R[28,37,50][0,M]+[1-100/1]L-[FI,FO] |
TKP25H15-30W[15,20,30]R[28,37,50][0,M]+[1-100/1]L-[FI,FO]-[MI,MO] |
TKP25H15W15-FI |
TKP25H15W15-FO |
TKP25H15W15-MI |
TKP25H15W15-MO |
TKP25H15W20-FI |
TKP25H15W20-FO |
TKP25H15W20-MI |
TKP25H15W20-MO |
TKP25H15W30-FI |
TKP25H15W30-FO |
TKP25H15W30-MI |
TKP25H15W30-MO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Divided Sections inside Carrier | Inner Width W1 (mm) | Bending Radius R (mm) | Operating Speed (m/s) | Pitch P (mm) | Cable Insertion Surface | Cable Insertion Type | Number of Links | Carrier Material | Parts Type | Related components materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
- | TBK TKP CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Main body (square) | No | 15 ~ 30 | 28 | 5 | 25 | Outer Peripheral Surface | [Snap (Opened/Closed)] Snap(Opening and Closing) | 1 ~ 100 | [Plastic] Engineering Plastic | Caster | - | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Fixed side inner radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Fixed side outer radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Moving side inner radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Moving side outer radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 20 | 28/37/50 | - | - | - | - | - | - | Fixed side inner radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 20 | 28/37/50 | - | - | - | - | - | - | Fixed side outer radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 20 | 28/37/50 | - | - | - | - | - | - | Moving side inner radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 20 | 28/37/50 | - | - | - | - | - | - | Moving side outer radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 30 | 28/37/50 | - | - | - | - | - | - | Fixed side inner radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 30 | 28/37/50 | - | - | - | - | - | - | Fixed side outer radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 30 | 28/37/50 | - | - | - | - | - | - | Moving side inner radius plastic bracket | Engineering Plastic | ||
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 30 | 28/37/50 | - | - | - | - | - | - | Moving side outer radius plastic bracket | Engineering Plastic |
Loading...
Cover Type | Standard | Properties | Standard | Inner Height H1(mm) | 15 |
---|---|---|---|---|---|
Max. Cable O.D. Dp(Ø) | 12 | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -40::80 |
How can we improve?
How can we improve?