(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Simultaneous machining of the thread and the bearing surface, as well as a combination of high surface deflection accuracy and lock functions, ensures that accurate bearing rotation is maintained constantly.
Part Number |
---|
TFU02SC-15-S45C |
TFU03SC-17-S45C |
TFU04SC-20-S45C |
TFU05SC-25-S45C |
TFU06SC-30-S45C |
TFU07SC-35-S45C |
TFU08SC-40-S45C |
TFU09SC-45-S45C |
TFU10SC-50-S45C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M | Pitch (p) |
---|---|---|---|---|---|---|---|---|
฿ 702.28 | FUS TWIN FU-NUT | 1 Piece(s) | 5 Day(s) | 10 | M15 | 1 | ||
฿ 679.91 | FUS TWIN FU-NUT | 1 Piece(s) | 5 Day(s) | 10 | M17 | 1 | ||
฿ 685.89 | FUS TWIN FU-NUT | 1 Piece(s) | 5 Day(s) | 10 | M20 | 1 | ||
฿ 922.29 | FUS TWIN FU-NUT | 1 Piece(s) | Same day | 10 | M25 | 1.5 | ||
฿ 838.74 | TWIN FU-NUT | 1 Piece(s) | 5 Day(s) | 10 | M30 | 1.5 | ||
฿ 754.25 ฿ 445.54 | TWIN FU-NUT | 1 Piece(s) | Same day | 10 | M35 | 1.5 | ||
฿ 957.36 ฿ 574.61 | TWIN FU-NUT | 1 Piece(s) | Same day | 10 | M40 | 1.5 | ||
฿ 956.81 ฿ 574.56 | TWIN FU-NUT | 1 Piece(s) | Same day | 10 | M45 | 1.5 | ||
฿ 1,249.21 | FUS TWIN FU-NUT | 1 Piece(s) | 7 Day(s) | 10 | M50 | 1.5 |
Loading...
Type | Lock Nut | Shape | Round shape | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Zinc Phosphate Coating Treatment | Screw Type | Metric (fine) Thread |
How can we improve?
How can we improve?