1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Head LIVE Screw【400-1,000 Pieces Per Package】 (Part Number)

Flexible Head LIVE Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,093.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 19 25 30 35 40

Part Number
CSPCSSF-ST3W-D4-19
CSPCSSF-ST3W-D4-25
CSPCSSF-ST3W-D4-30
CSPCSSF-ST3W-D4-35
CSPCSSF-ST3W-D4-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

฿ 1,506.61

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1019

฿ 1,271.35

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

5 Day(s) 1025

฿ 1,093.50

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1030

฿ 1,206.31

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1035

฿ 1,131.10

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1040

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package Application Standard