(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Thread type] TAPTITE
[Detailed shape] Pan
[Drive type] Phillips
[Basic shape] Standard (round)
[Material] Steel
[Point shape] Misc special
[Shape]
[Additional shapes] Standard
[Sales units] Box, pack
[Applications] Standard
[Thread sizes (M)] 2.6, 3, 4
[Lengths L (mm)] 4, 5, 6, 8, 10, 12, 14, 16, 18, 20
[Surface treatments] Non-chrome, non-chrome (zinc plating), chromate
[Colors] Non-chrome (zinc plating), black
[Colors] Non-chrome black
[Colors] Trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,998.10 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 4 | [Trivalent Chromate] Trivalent Black | ||
฿ 4,632.39 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,123.81 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | [Trivalent Chromate] Trivalent Black | ||
฿ 2,499.05 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 19 Day(s) | 10 | 2.6 | 10 | [Chromium free] Non-chrome (Zinc Plating) Black | ||
฿ 3,852.19 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | [Trivalent Chromate] Trivalent White | ||
฿ 3,434.67 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 6 | [Trivalent Chromate] Trivalent White | ||
฿ 3,035.43 | BOLT | 1 Pack(s) | 6,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | [Trivalent Chromate] Trivalent White | ||
฿ 2,560.00 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | [Trivalent Chromate] Trivalent White | ||
฿ 2,605.72 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | [Trivalent Chromate] Trivalent White | ||
฿ 2,084.58 | BOLT | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | [Trivalent Chromate] Trivalent White | ||
฿ 1,994.67 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | [Trivalent Chromate] Trivalent White | ||
฿ 1,883.43 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | [Trivalent Chromate] Trivalent White | ||
฿ 1,965.72 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 14 | [Trivalent Chromate] Trivalent White | ||
฿ 1,836.19 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 16 | [Trivalent Chromate] Trivalent White | ||
฿ 1,316.58 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 20 | [Trivalent Chromate] Trivalent White | ||
฿ 2,339.05 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | [Trivalent Chromate] Trivalent White | ||
฿ 1,913.91 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | [Trivalent Chromate] Trivalent White | ||
฿ 2,054.10 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | [Trivalent Chromate] Trivalent White | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | [Trivalent Chromate] Trivalent White | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 14 Day(s) | - | 2.6 | 5 | [Chromate Plating] Chromate Plating | ||
฿ 2,709.68 | BOLT | 1 Pack(s) | 7,000 Pieces Per Package | 5 Day(s) | - | 2.6 | 6 | [Chromate Plating] Chromate Plating | ||
฿ 1,798.10 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 4 | 6 | [Chromate Plating] Chromate Plating | ||
฿ 1,197.72 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | - | 4 | 12 | [Chromate Plating] Chromate Plating | ||
฿ 9,290.32 | BOLT | 1 Pack(s) | 8,000 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 5 | [Chrome Plating] Chrome Plating | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 5,000 Pieces Per Package | 14 Day(s) | - | 2.6 | 10 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Thread Type | Tap-Tight | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Tip Shape | Other special shapes |
Additional Shape | Standard | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?