1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRX Slim Head Screw【1-2,000 Pieces Per Package】 (Part Number)

SA1 BOLT

TRX Slim Head Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 11.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.

Part Number
CSXSLH-STN-M5-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type Additional Shape Application

฿ 3,483.87

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10525Ultra Low Head[Steel] SteelBox/package0.8[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)

Please check the type/dimensions/specifications of the part CSXSLH-STN-M5-25 in the TRX Slim Head Screw series.

Products with similar specification

Part Number
CSXSLH-ST3B-M2-5
CSXSLH-ST3B-M2-6
CSXSLH-ST3B-M2-8
CSXSLH-STN-M5-30
CSXSLH-STN-M5-6
CSXSLH-STN-M5-8
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type Additional Shape Application

฿ 12,387.10

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1025Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

฿ 12,387.10

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1026Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

฿ 13,161.29

1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1028Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

฿ 4,064.52

1 Pack(s)

300 Pieces Per Package

5 Day(s) 10530Ultra Low Head[Steel] SteelBox/package0.8[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

฿ 3,799.74

1 Pack(s)

500 Pieces Per Package

5 Day(s) 1056Low Head[Steel] SteelBox/package-[Nickel Plating] Nickel Plating---

฿ 2,890.40

1 Pack(s)

500 Pieces Per Package

5 Day(s) -58Ultra Low Head[Steel] SteelBox/package0.8[Nickel Plating] Nickel PlatingMetric coarseStandardStandard