TRX Slim Head Machine Screw

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material] Steel / Stainless steel
[Surface treatment] Trivalent black / Trivalent white / Nickel plating / Black nickel / Black coating / None
Drawing
![TRX Slim Head Machine Screw [Pack of 1–2,000] External Shape Diagram](http://th.misumi-ec.com/en/linked/vitem/mech/SA11/221005017402/img/221005017402_01.jpg)
Specifications Table
| Nominal thread size | D | H | Drive size | ||
|---|---|---|---|---|---|
| Reference dimension | Tolerance | Reference dimension | Tolerance | ||
| M2 | 4.0 | 0 -0.5 | 0.5 | +/- 0.1 | T4 |
| M2.6 | 6.0 | 0.6 | T5 | ||
| M3 | 7.0 | 0.8 | T6 | ||
| M4 | 8.0 | 0.9 | T8 | ||
| M5 | 9.0 | 1.0 | T10 | ||
| M6 | 12.0 | 1.2 | T20 | ||