(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.
Part Number |
---|
CSXSLH-STN-M4-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Material | Sales Unit | Pitch (mm) | SurfaceTreatment | Thread Type | Additional Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,129.03 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | Ultra Low Head | [Steel] Steel | Box/package | 0.7 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard |
Loading...
Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|
Please check the type/dimensions/specifications of the part CSXSLH-STN-M4-16 in the TRX Slim Head Screw series.
Part Number |
---|
CSXSLH-ST3B-M2-5 |
CSXSLH-ST3B-M2-6 |
CSXSLH-ST3B-M2-8 |
CSXSLH-STN-M4-25 |
CSXSLH-STN-M4-30 |
CSXSLH-STN-M4-6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Material | Sales Unit | Pitch (mm) | SurfaceTreatment | Thread Type | Additional Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,387.10 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 5 | Ultra Low Head | [Steel] Steel | Box/package | 0.4 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
฿ 12,387.10 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 6 | Ultra Low Head | [Steel] Steel | Box/package | 0.4 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
฿ 13,161.29 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 8 | Ultra Low Head | [Steel] Steel | Box/package | 0.4 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
฿ 2,980.65 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | Ultra Low Head | [Steel] Steel | Box/package | 0.7 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard | ||
฿ 3,290.32 | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | Ultra Low Head | [Steel] Steel | Box/package | 0.7 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard | ||
฿ 2,983.62 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | Ultra Low Head | [Steel] Steel | Box/package | 0.7 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard |
How can we improve?
How can we improve?