(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.
Part Number |
---|
CSXSLH-ST3B-M3-8 |
CSXSLH-ST3W-M3-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Material | Sales Unit | Pitch (mm) | SurfaceTreatment | Thread Type | Additional Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,290.32 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | Ultra Low Head | [Steel] Steel | Box/package | 0.5 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
฿ 3,870.97 ฿ 1,607.61 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | Same day | 10 | 3 | 8 | Ultra Low Head | [Steel] Steel | Box/package | 0.5 | [Trivalent Chromate] Trivalent White | Metric coarse | Standard | Standard |
Loading...
Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|
How can we improve?
How can we improve?