(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A snap pin used by inserting the straight part into the pin hole of a bolt, pipe, etc., to prevent turning and removal.
[Features]
· Commonly referred to as a snap pin, R-pin, or spring cotter pin.
[Applications]
· Ideal for a range of different uses, including vehicles, precision equipment, household electric appliances, etc.
Part Number |
---|
KS-BM8-B-3W |
KS-BM10-B-3W |
KS-BM10-B-C |
KS-BM12-B-3W |
KS-BM12-B-C |
KS-BM16-B-3W |
KS-BM16-B-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Shaft Dia. (mm) | Sales Unit | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.29 | PIN | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | Low Quantity (can be purchased from one) | 33 | Trivalent White | ||
฿ 3,483.87 | PIN | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 10 | Box/package | 38 | Trivalent White | ||
฿ 2,705.42 | PIN | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | - | 10 | Box/package | 38 | Chromate | ||
฿ 2,705.42 | PIN | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 12 | Box/package | 53 | Trivalent White | ||
฿ 1,930.84 | PIN | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | - | 12 | Box/package | 53 | Chromate | ||
฿ 2,286.97 | PIN | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 16 | Box/package | 64 | Trivalent White | ||
฿ 29.78 | PIN | 1 Piece(s) | Available | 6 Day(s) | - | 16 | Low Quantity (can be purchased from one) | 64 | Chromate |
Loading...
Type | Snap Pin | Material | SWRH57~82A or B Equivalent |
---|
How can we improve?
How can we improve?