1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Tempered) A-Type Parallel Pin m6【1-1,000 Pieces Per Package】 (Part Number)

(Tempered) A-Type Parallel Pin m6
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This is a representative image. See the product standards for details.

Product Description

Parallel pins, also called "knock pins".
[Features]
·When two or more parts are fastened together, they are drilled and hammered together while they are still in place.
·Used for precision machining and heavy-duty machines.
[Applications]
·Not limited to positioning applications, it is widely used as a machine part.

Part Number
HPINA-ST-12-22
SPHA-S45C-D3-6
SPHA-S45C-D3-8
SPHA-S45C-D3-12
SPHA-S45C-D3-14
SPHA-S45C-D3-16
SPHA-S45C-D3-18
SPHA-S45C-D3-20
SPHA-S45C-D3-22
SPHA-S45C-D3-25
SPHA-S45C-D3-35
SPHA-S45C-D3-40
SPHA-S45C-D3-50
SPHA-S45C-D4-6
SPHA-S45C-D4-10
SPHA-S45C-D4-12
SPHA-S45C-D4-14
SPHA-S45C-D4-15
SPHA-S45C-D4-18
SPHA-S45C-D4-20
SPHA-S45C-D4-22
SPHA-S45C-D4-25
SPHA-S45C-D4-28
SPHA-S45C-D4-35
SPHA-S45C-D4-40
SPHA-S45C-D4-45
SPHA-S45C-D4-60
SPHA-S45C-D5-8
SPHA-S45C-D5-10
SPHA-S45C-D5-12
SPHA-S45C-D5-14
SPHA-S45C-D5-15
SPHA-S45C-D5-16
SPHA-S45C-D5-18
SPHA-S45C-D5-22
SPHA-S45C-D5-25
SPHA-S45C-D5-28
SPHA-S45C-D5-30
SPHA-S45C-D5-35
SPHA-S45C-D5-40
SPHA-S45C-D5-45
SPHA-S45C-D5-50
SPHA-S45C-D5-55
SPHA-S45C-D5-60
SPHA-S45C-D6-8
SPHA-S45C-D6-10
SPHA-S45C-D6-12
SPHA-S45C-D6-14
SPHA-S45C-D6-15
SPHA-S45C-D6-16
SPHA-S45C-D6-18
SPHA-S45C-D6-20
SPHA-S45C-D6-22
SPHA-S45C-D6-25
SPHA-S45C-D6-28
SPHA-S45C-D6-30
SPHA-S45C-D6-32
SPHA-S45C-D6-35
SPHA-S45C-D6-45
SPHA-S45C-D6-50
SPHA-S45C-D6-55
SPHA-S45C-D6-60
SPHA-S45C-D6-65
SPHA-S45C-D6-70
SPHA-S45C-D6-80
SPHA-S45C-D6-100
SPHA-S45C-D8-10
SPHA-S45C-D8-12
SPHA-S45C-D8-14
SPHA-S45C-D8-15
SPHA-S45C-D8-16
SPHA-S45C-D8-18
SPHA-S45C-D8-20
SPHA-S45C-D8-22
SPHA-S45C-D8-25
SPHA-S45C-D8-30
SPHA-S45C-D8-32
SPHA-S45C-D8-35
SPHA-S45C-D8-40
SPHA-S45C-D8-45
SPHA-S45C-D8-50
SPHA-S45C-D8-55
SPHA-S45C-D8-60
SPHA-S45C-D8-65
SPHA-S45C-D8-70
SPHA-S45C-D8-75
SPHA-S45C-D8-80
SPHA-S45C-D8-90
SPHA-S45C-D8-100
SPHA-S45C-D8-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Shaft Dia. Tolerance Length Shape End Shape Material Properties Sales Unit Hardened Tolerance

฿ 1,690.45

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 1012-22--[Steel] Steel-Box/package--

฿ 12.13

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 103Positive Tolerance6[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.008/+0.002

฿ 6,193.55

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103Positive Tolerance8[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 13.34

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 103Positive Tolerance12[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.008/+0.002

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103Positive Tolerance14[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103Positive Tolerance16[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103Positive Tolerance18[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 103Positive Tolerance20[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 4,258.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

11 Day(s) 103Positive Tolerance22[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 4,258.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

11 Day(s) 103Positive Tolerance25[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 5,419.35

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

11 Day(s) 103Positive Tolerance35[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 6,193.55

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

12 Day(s) 103Positive Tolerance40[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.008/+0.002

฿ 20.90

SA11 FASTENING 1 Piece(s) 6 Day(s) 103Positive Tolerance50[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.008/+0.002

฿ 13.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 104Positive Tolerance6[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 13.65

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 104Positive Tolerance10[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 6,967.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

12 Day(s) 104Positive Tolerance12[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 104Positive Tolerance14[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 104Positive Tolerance15[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,258.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

11 Day(s) 104Positive Tolerance18[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 15.76

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 104Positive Tolerance20[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 15.76

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 104Positive Tolerance22[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 4,451.61

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

11 Day(s) 104Positive Tolerance25[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 967.74

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 104Positive Tolerance28[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,045.16

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 104Positive Tolerance35[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,122.58

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

8 Day(s) 104Positive Tolerance40[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,509.68

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 104Positive Tolerance45[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,896.77

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 104Positive Tolerance60[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,064.52

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

12 Day(s) 105Positive Tolerance8[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,064.52

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105Positive Tolerance10[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,064.52

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105Positive Tolerance12[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,064.52

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 105Positive Tolerance14[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 16.23

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 105Positive Tolerance15[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 4,451.61

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

11 Day(s) 105Positive Tolerance16[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,838.71

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

12 Day(s) 105Positive Tolerance18[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,085.72

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105Positive Tolerance22[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,045.16

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105Positive Tolerance25[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 17.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 105Positive Tolerance28[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 1,045.16

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 105Positive Tolerance30[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,238.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105Positive Tolerance35[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,316.13

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105Positive Tolerance40[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,316.13

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105Positive Tolerance45[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,587.10

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105Positive Tolerance50[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,129.03

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105Positive Tolerance55[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,206.45

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 105Positive Tolerance60[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 5,612.90

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

12 Day(s) 106Positive Tolerance8[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 5,612.90

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

12 Day(s) 106Positive Tolerance10[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 5,806.45

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106Positive Tolerance12[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance14[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106Positive Tolerance15[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,238.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106Positive Tolerance16[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,238.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance18[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 21.22

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106Positive Tolerance20[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 21.98

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106Positive Tolerance22[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 1,316.13

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106Positive Tolerance25[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 26.71

SA11 FASTENING 1 Piece(s) 5 Day(s) 106Positive Tolerance28[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance30[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,904.52

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106Positive Tolerance32[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,780.65

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 106Positive Tolerance35[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,051.61

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 106Positive Tolerance45[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,245.16

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106Positive Tolerance50[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,477.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance55[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,593.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance60[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 2,864.52

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance65[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 3,677.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 106Positive Tolerance70[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,296.77

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 106Positive Tolerance80[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 4,083.87

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

11 Day(s) 106Positive Tolerance100[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108Positive Tolerance10[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 108Positive Tolerance12[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 108Positive Tolerance14[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 27.10

SA11 FASTENING 1 Piece(s) 6 Day(s) 108Positive Tolerance15[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.015/+0.006

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 108Positive Tolerance16[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,703.23

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108Positive Tolerance18[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 29.34

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108Positive Tolerance20[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.015/+0.006

฿ 30.44

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108Positive Tolerance22[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.015/+0.006

฿ 1,896.77

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 108Positive Tolerance25[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,091.43

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108Positive Tolerance30[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,051.61

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108Positive Tolerance32[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,051.61

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 108Positive Tolerance35[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,400.00

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 108Positive Tolerance40[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,477.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108Positive Tolerance45[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,670.97

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

11 Day(s) 108Positive Tolerance50[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,509.68

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

11 Day(s) 108Positive Tolerance55[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,509.68

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

11 Day(s) 108Positive Tolerance60[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

12 Day(s) 108Positive Tolerance65[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,664.52

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

12 Day(s) 108Positive Tolerance70[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,780.65

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

12 Day(s) 108Positive Tolerance75[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,780.65

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

12 Day(s) 108Positive Tolerance80[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,787.10

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

11 Day(s) 108Positive Tolerance90[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 3,232.26

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

11 Day(s) 108Positive Tolerance100[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 4,083.87

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

12 Day(s) 108Positive Tolerance120[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

Loading...

Basic Information

Surface Treatment No