1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
(Tempered) A-Type Parallel Pin m6【1-1,000 Pieces Per Package】 (Part Number)

SA11 FASTENING

(Tempered) A-Type Parallel Pin m6
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This is a representative image. See the product standards for details.

Product Description

Parallel pins, also called "knock pins".
[Features]
·When two or more parts are fastened together, they are drilled and hammered together while they are still in place.
·Used for precision machining and heavy-duty machines.
[Applications]
·Not limited to positioning applications, it is widely used as a machine part.

Part Number
SPHA-S45C-D4-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Shaft Dia. Tolerance Length Shape End Shape Material Properties Sales Unit Hardened Tolerance

฿ 1,122.58

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

8 Day(s) 104Positive Tolerance40[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

Loading...

  1. 1

Basic Information

Surface Treatment No

Please check the type/dimensions/specifications of the part SPHA-S45C-D4-40 in the (Tempered) A-Type Parallel Pin m6 series.

Products with similar specification

Part Number
SPHA-S45C-D10-15
SPHA-S45C-D10-16
SPHA-S45C-D10-18
SPHA-S45C-D4-45
SPHA-S45C-D4-6
SPHA-S45C-D4-60
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Shaft Dia. Tolerance Length Shape End Shape Material Properties Sales Unit Hardened Tolerance

฿ 2,477.42

1 Pack(s)

100 Pieces Per Package

11 Day(s) 1010Positive Tolerance15[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,477.42

1 Pack(s)

100 Pieces Per Package

11 Day(s) 1010Positive Tolerance16[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 2,477.42

1 Pack(s)

100 Pieces Per Package

11 Day(s) 1010Positive Tolerance18[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.015/+0.006

฿ 1,509.68

1 Pack(s)

100 Pieces Per Package

12 Day(s) 104Positive Tolerance45[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004

฿ 13.50

1 Piece(s) Available 5 Day(s) 104Positive Tolerance6[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralLow Quantity (can be purchased from one)Available+0.012/+0.004

฿ 1,896.77

1 Pack(s)

100 Pieces Per Package

11 Day(s) 104Positive Tolerance60[Straight / Dual-Fit Dowel] StraightStandard[Steel] S45CGeneralBox/packageAvailable+0.012/+0.004