(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Parallel pins, also called "knock pins".
[Features]
·When two or more parts are fastened together, they are drilled and hammered together while they are still in place.
·Used for precision machining and heavy-duty machines.
[Applications]
·Not limited to positioning applications, it is widely used as a machine part.
Part Number |
---|
SPHA-S45C-D10-60 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Shaft Dia. Tolerance | Length | Shape | End Shape | Material | Properties | Sales Unit | Hardened | Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,070.97 | SA11 FASTENING | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 10 | 10 | Positive Tolerance | 60 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 |
Loading...
Surface Treatment | No |
---|
Please check the type/dimensions/specifications of the part SPHA-S45C-D10-60 in the (Tempered) A-Type Parallel Pin m6 series.
Part Number |
---|
SPHA-S45C-D10-15 |
SPHA-S45C-D10-16 |
SPHA-S45C-D10-18 |
SPHA-S45C-D10-65 |
SPHA-S45C-D10-70 |
SPHA-S45C-D10-75 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal Dia. | Shaft Dia. Tolerance | Length | Shape | End Shape | Material | Properties | Sales Unit | Hardened | Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,477.42 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 10 | Positive Tolerance | 15 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 | ||
฿ 2,477.42 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 10 | Positive Tolerance | 16 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 | ||
฿ 2,477.42 | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 10 | Positive Tolerance | 18 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 | ||
฿ 2,148.39 | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 10 | 10 | Positive Tolerance | 65 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 | ||
฿ 2,283.87 | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) | 10 | 10 | Positive Tolerance | 70 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 | ||
฿ 2,419.35 | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 10 | 10 | Positive Tolerance | 75 | [Straight / Dual-Fit Dowel] Straight | Standard | [Steel] S45C | General | Box/package | Available | +0.015/+0.006 |
How can we improve?
How can we improve?