1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Screw (Trumpet Flexible Head)【200-1,000 Pieces Per Package】 (Part Number)

Perfect Screw (Trumpet Flexible Head)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 541.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Other carpentry screw
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Sales unit] Boxes/pack
[Detailed shape] Flexible head
[Screw nominal designation (M)] 3.8, 4.2, 5.1
[Length] 28, 32, 38, 45, 51, 65

Part Number
OTFXPFB-STC-M3.8-28
OTFXPFB-STC-M3.8-38
OTFXPFB-STC-M3.8-45
OTFXPFB-STC-M4.2-75
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 1,161.29

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 3.828

฿ 812.90

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

5 Day(s) 3.838

฿ 774.19

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

5 Day(s) 3.845

฿ 541.94

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 4.275

Loading...

  1. 1

Basic Information

Type Other woodworking screws Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Sales Unit Box/package Detailed Shape Flexible