(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Demon nut
[Materials] Lead
[Surface treatment] Trivalent chromate
[Surface treatment] (Details) Trivalent white
[Unit of purchase] Loose (Can be purchased from 1 piece and up)
[Nominal thread (M)] 3 4 5 6
[Length] 5.5 8 8.5 10 13
Part Number |
---|
DNTA-LBC33W-M4-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 9.90 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 |
Loading...
Type | Insert nut | Thread Nominal (M) | 4 | Length | 10 |
---|---|---|---|---|---|
Material | Lead | Surface Treatment | Trivalent Chromate | Surface Treatment (Details) | Trivalent White |
Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?