1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rosette Washer (for embedding) (Part Number)

SA11 FASTENING

Rosette Washer (for embedding)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Usage)] Special
[Shape]
[Type] Rosette washer
[Material] Resin
[Surface treatment] None
[Nominal designation (M)] 5
[Sales unit] Loose (can be purchased individually)
[Material] Resin PA (Nylon)
[Surface treatment] (details) none

Part Number
WRSAS-PA-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5.67

SA11 FASTENING 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type (Application) Special Configurations Type Rosette Washer Material Resin
Surface Treatment No Thread Nominal (M) 5 Sales Unit Low Quantity (can be purchased from one)
Material, Resin PA (Nylon) Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part WRSAS-PA-M5 in the Rosette Washer (for embedding) series.