1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Formed Wing Bolt, Whitworth Diameter【90-1,000 Pieces Per Package】 (Part Number)

Cold-Formed Wing Bolt, Whitworth Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,564.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel screw thread
[Type] Whitworth coarse application / function hand tighten
[Sales unit] Boxes/pack
[Surface treatment] Trivalent chromate bright chromate plating chromate plating nickel plating silver, copper, tin plated
[Nominal designation of screw thread (inch)] 1/4 5/16 3/8 1/2 3/16
[Surface treatment] (details) trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating green chromate black chromate nickel plating German / brown plating tin cobalt D 21 26 31 36 47

Part Number
CHNHO-ST3W-W1/4
CHNHO-STC-W1/2
CHNHO-STU-W1/2
CHNHO-STU-W1/4
CHNHO-STU-W3/8
CHNHO-STU-W3/16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Nominal of Thread (inch) Surface Treatment (Details) D

฿ 3,327.75

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10Trivalent Chromate1/4[Trivalent Chromate] Trivalent White26

฿ 2,020.33

SA11 FASTENING 1 Pack(s)

90 Pieces Per Package

14 Day(s) -[Chromate Plating] Chromate Plating1/2[Chromate Plating] Chromate Plating47

฿ 2,785.07

SA11 FASTENING 1 Pack(s)

90 Pieces Per Package

5 Day(s) -Bright Chromate Plating1/2Bright Chromate Plating47

฿ 2,667.69

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) -Bright Chromate Plating1/4Bright Chromate Plating26

฿ 1,564.19

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) -Bright Chromate Plating3/8Bright Chromate Plating36

฿ 3,741.37

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -Bright Chromate Plating3/16Bright Chromate Plating21

Loading...

  1. 1

Basic Information

Material Steel Thread Type Whitworth Coarse Applications, Functions Hand tightening
Sales Unit Box/package