1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thumb Knob (T-Type, Red)【1-50 Pieces Per Package】 (Part Number)

Thumb Knob (T-Type, Red)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 82.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Body
[Type] T-shaped mounting part
[Type] female side surface part not processed T shape
[Type] bar No additional functions Main unit
[Materials] Delrin 500 main body
[Surface Treatment] None Mounting Portion
[Materials] Polyacetal mounting section
[Surface treatment] No knob
[Color] Red
[Color] Mounting part diameter d (mm) or nominal diameter 5 6 8 10 Main body outer diameter D (ø) 26 30 38 45 Body height H (mm) 6.6 7.8 10 12.5
[Unit of sale] Loose (available from 1 piece) Box· Pack

Part Number
KNOBTR-POM-M5-6.6
KNOBTR-POM-M10-12.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body Height H
(mm)
Sales Unit

฿ 82.86

GOS THUMB KNOB 1 Piece(s) Available 5 Day(s) M5266.6Low Quantity (can be purchased from one)

฿ 2,240.00

GOS THUMB KNOB 1 Pack(s)

50 Pieces Per Package

5 Day(s) M104512.5Box/package

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type T Shaped Main Body Material Delrin 500
Mounting Section, Material Polyacetal Side Machined No T Shape, Type Bar
Additional Function No Main Body, Surface Treatment No Mounting Section, Surface Treatment No
Knob Color Red