(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Body
[Type] T-shaped mounting part
[Type] female side surface part not processed T shape
[Type] bar No additional functions Main unit
[Materials] Delrin 500 main body
[Surface Treatment] None Mounting Portion
[Materials] Polyacetal mounting section
[Surface treatment] No knob
[Color] Gray mounting part diameter d (mm) or nominal diameter 5 6 8 10 Main body outer diameter D (ø) 26 30 38 45 Body height H (mm) 6.6 7.8 10 12.5
[Unit of sale] Loose (available from 1 piece) Box· Pack
Part Number |
---|
KNOBTG-POM-M5-6.6 |
KNOBTG-POM-M10-12.5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Main Body, Outer Dia. D (Ø) | Main Body Height H (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 82.86 | GOS THUMB KNOB | 1 Piece(s) | 5 Day(s) | M5 | 26 | 6.6 | Low Quantity (can be purchased from one) | |||
฿ 2,276.13 | GOS THUMB KNOB | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | M10 | 45 | 12.5 | Box/package |
Loading...
Mounting Section Type | Female Thread | Main Body, Type | T Shaped | Main Body Material | Delrin 500 |
---|---|---|---|---|---|
Mounting Section, Material | Polyacetal | Side Machined | No | T Shape, Type | Bar |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | No |
Knob Color | Gray |
How can we improve?
How can we improve?