(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hard cap inserted into the counterbore of a hexagonal socket head bolt to prevent intrusion of foreign matter. The flange diameter matches the diameter of the hex socket head bolt heads. The insertion slot is tight to prevent the cap becoming easily detached.
Part Number |
---|
SDC-PL-M3 |
SDC-PL-M4 |
SDC-PL-M5 |
SDC-PL-M8 |
SDC-PL-M10 |
SDC-PL-M12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | O.D. (mm) | Applicable Hexagon Socket Cap Screw | Applicable Hexagon Socket Cap Dish Screw | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,670.97 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 3 | 6.0 | M3 | M4 | Box/package | ||
฿ 48.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 7.5 | M4 | M5 | Low Quantity (can be purchased from one) | ||
฿ 3,096.77 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 9.0 | M5 | M6 | Box/package | ||
฿ 3,413.34 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 13.5 | M8 | M10 | Box/package | ||
฿ 3,445.16 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 16.5 | M10 | M12 | Box/package | ||
฿ 3,931.43 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 12 | 18.5 | M12 | M16 | Box/package |
Loading...
Material | Resin | Color | Blue |
---|
How can we improve?
How can we improve?