1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Bolt Set (Hex Nut/Round Washer/Spring Washer Set)【20-35 Pieces Per Package】 (Part Number)

Hex Bolt Set (Hex Nut/Round Washer/Spring Washer Set)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 488.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Reference images are in black and white; actual colors and dimensions may vary.

Product Description

[Materials] Steel, stainless steel
[Surface treatment] Bright chromate

Part Number
HBNWPK-STU-M10-40SALE
HBNWPK-STU-M10-50SALE
HBNWPK-STU-M12-90SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 488.89

฿ 224.74

BOLTSET 1 Pack(s)

35 Pieces Per Package

Same day 10401.5

฿ 831.00

฿ 224.79

BOLTSET 1 Pack(s)

35 Pieces Per Package

Same day 10501.5

฿ 1,068.00

฿ 281.10

BOLTSET 1 Pack(s)

20 Pieces Per Package

Same day 12901.75

Loading...

  1. 1

Basic Information

Detailed Shape Standard Basic Shape Hex Material Steel
Surface Treatment Bright Chromate Plating Thread Type Metric coarse Tip Shape Flat End
Additional Shape Washer Included Sales Unit Box/package Application Standard