1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Controller

Sensor Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A slim controller with fully loaded functions that supports DIN rail.
■ Supports DIN rail
· Can be attached to DIN rail with one touch.
· Reduces the installation work and installation space.
■ Equipped with 2 output points, reed and contactless (NPS-C7, NPS-CT7)
· Since it is equipped with 2 output points, the relay and the transistor open collector, it can be used depending on the application.NPN.
■ 2 sensors can be connected to (NPS-C7W)
which enables independent output.
■ Differential synchronization (NPS-CT7)
· Only the rising or falling edge of the external synchronization signal can be taken out and used as the synchronization input
· This makes it possible to detect the presence or absence of caps for bottles requiring two controllers in the past with one unit.

Part Number
NPS-C7
NPS-C7W
NPS-CT7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Output Sensor power supply (current)
(mA)
Power indicator Response time Timer function Accessories

฿ 3,500.00

SNX CONTROLLER NPS 1 Piece(s) Quote 10General useRelay contact 1c, NPN open-collector transistor150 max.-Relay contact: 10 ms approx., NPN open-collector transistor: 5 µs or less-Short bar: 1 pc., NPS-CV (Protection cover): 1 pc., Short-circuit protection plate: 1 pc.

฿ 4,882.00

SNX CONTROLLER NPS 1 Piece(s) Quote 10Two sensor connectionRelay contact 1c ×2120 max.-10 ms approx.-Short bar: 1 pc., NPS-CV (Protection cover): 1 pc., Short-circuit protection plate: 1 pc.

฿ 4,712.00

SNX CONTROLLER NPS 1 Piece(s) Quote 10High performanceRelay contact 1c, NPN open-collector transistor130 max.Red LED (lights up when the power is ON)Relay contact: 10 ms approx., NPN open-collector transistor: 5 µs or lessThree function selectable timerShort bar: 1 pc., NPS-CV (Protection cover): 1 pc., Short-circuit protection plate: 1 pc., Adjusting screwdriver: 1 pc.

Loading...

  1. 1

Basic Information

Power supply voltage(V) 100-240 V AC ±10 % Sensor power supply (voltage)(V) 12 V DC ±10 % Connection Method Terminal block
Applicable sensor Photoelectric sensor, inductive proximity sensor, etc., with NPN transistor output or relay output Power consumtion 6 VA or less Material Enclosure: ABS, Terminal block: PBT (Glass fiber reinforced)
Ambient temperature(°C) -10 to 50 Ambient humidity(% RH) 35 to 85