(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Controller, Handy Checker (for Photoelectric/Fiber Sensors)

Controller, Handy Checker (for Photoelectric/Fiber Sensors) products from the Automation Components category can be selected based on many product specifications. The recommended brands for Controller, Handy Checker (for Photoelectric/Fiber Sensors) are OMRON, PANASONIC, RIKO. The products of Controller, Handy Checker (for Photoelectric/Fiber Sensors) are offered in a total of 5 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 72 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Controller [S3D2]
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sensor Controller [S3D2]

    OMRON

    0.1 ms high-speed input response. Built-in timer function.
    [Features]
    · 0.1 ms high-speed input response.
    · Ideal as a 2-input controller.
    · Flip-flop function type (S3D2-BK) convenient for level control, 24 V power supply type (S3D2-AKD/CKD/CCD), 1-input, 1-output off-delay (2 circuits) type (S3D2-DK/EK), which is convenient for load control, lamp display, etc., is also available.
    · 200 mA power supply for sensor.
    · 30 mm wide ultra-slim body.
    · Multi-function type equipped with timer function is available.
    From: ฿ 4,545.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Handy Checker
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Handy Checker

    OMRON

    [Features]
    · Handy power supply with built-in battery. Sensor dedicated power supply
    · Operation of various sensors can be confirmed by buzzer sound and LED
    · Battery low detection function allows battery replacement time to be seen at a glance
    · Includes a transparent plate with business card on the back of the case
    From: ฿ 2,800.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Controller

    Controller

    RIKO

    Offered affordably by an international manufacturer
    From: ฿ 661.01
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sensor Controller

    Sensor Controller

    PANASONIC

    [Features]
    · A slim controller with fully loaded functions that supports DIN rail.
    ■ Supports DIN rail
    · Can be attached to DIN rail with one touch.
    · Reduces the installation work and installation space.
    ■ Equipped with 2 output points, reed and contactless (NPS-C7, NPS-CT7)
    · Since it is equipped with 2 output points, the relay and the transistor open collector, it can be used depending on the application.NPN.
    ■ 2 sensors can be connected to (NPS-C7W)
    which enables independent output.
    ■ Differential synchronization (NPS-CT7)
    · Only the rising or falling edge of the external synchronization signal can be taken out and used as the synchronization input
    · This makes it possible to detect the presence or absence of caps for bottles requiring two controllers in the past with one unit.
    From: ฿ 3,500.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sensor Checker
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Sensor Checker

    PANASONIC

    [Features]
    · Exhibits excellent capacity in optical axis adjustment of transmission type beam sensor.
    · Convenient for optical axis adjustment: Allows easy adjustment of the optical axis of the transmission type beam sensor because it can be easily confirmed.
    · Tracking the ideal location through light and sound: When the optical axes of the projector of the transmission type beam sensor and CHX-SC2 meet in a straight line, the frequency of lighting of the level indicator increases and the buzzer sound also increases.
    · The buzzer sound can also be confirmed with earphones which is why it can be used at places with high noise level.
    · Can be used for infrared light and red light types of beam sensors for which sensor cannot be selected.
    From: ฿ 4,869.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Sensor Controller [S3D2]
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Handy Checker
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Controller
You can add up to 6 items per a category to the compare list.
Sensor Controller
You can add up to 6 items per a category to the compare list.
Sale
Sensor Checker
Until 30/04/2024
Brand

OMRON

OMRON

RIKO

PANASONIC

PANASONIC

Product Series

Sensor Controller [S3D2]

Handy Checker

Controller

Sensor Controller

Sensor Checker

CAD
  • 2D / 3D
  • 2D
  • 2D / 3D
From

฿ 4,545.00

Special Price

On Sale Until 30/06/2024

฿ 2,800.00

Special Price

On Sale Until 30/06/2024

฿ 661.01

฿ 3,500.00

฿ 4,869.00

Special Price

On Sale Until 30/04/2024

Days to Ship Same day Same day Same day Quote Same day

Loading...

  1. 1

Application example related to this category

Related Categories to Controller, Handy Checker (for Photoelectric/Fiber Sensors)