(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Exhibits excellent capacity in optical axis adjustment of transmission type beam sensor.
· Convenient for optical axis adjustment: Allows easy adjustment of the optical axis of the transmission type beam sensor because it can be easily confirmed.
· Tracking the ideal location through light and sound: When the optical axes of the projector of the transmission type beam sensor and CHX-SC2 meet in a straight line, the frequency of lighting of the level indicator increases and the buzzer sound also increases.
· The buzzer sound can also be confirmed with earphones which is why it can be used at places with high noise level.
· Can be used for infrared light and red light types of beam sensors for which sensor cannot be selected.
Type | Sensor checker | Power supply voltage(V) | 9 V [006P dry cell] | Applicable sensor | Infrared beam type or red beam type of thru-beam type photoelectric sensor |
---|---|---|---|---|---|
Power indicator | Red LED (lights up when the power is ON) | Material | Enclosure base: ABS, Top cover: ABS | Ambient temperature(°C) | 0 to 40 |
Ambient humidity(% RH) | 35 to 85 |
Please check the type/dimensions/specifications of the part CHX-SC2 in the Sensor Checker series.
How can we improve?
How can we improve?