1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Option Index Seal (Part Number)

SNX SENSOR OPTIONS SC

Sensor Option Index Seal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 503.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Index sticker that can be used with a fiber sensor.

Part Number
SC-MA1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 503.33

SNX SENSOR OPTIONS SC 1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Type Index Seal Head Shape Groove type Number of connectable units 8 channel connector input / output

Please check the type/dimensions/specifications of the part SC-MA1 in the Sensor Option Index Seal series.