1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Concentric Internal Retaining Ring (Part Number)

Concentric Internal Retaining Ring
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Iron
[Nominal] 19, 20, 26, 37, 39, 45, 47, 50, 52, 60, 63, 125

 
Part Number
BR・AR-39
BR・AR-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)

฿ 12.19

SNAP RING 1 Piece(s) Available 6 Day(s) 10393940.2

฿ 17.15

SNAP RING 1 Piece(s) Available 6 Day(s) 10636364.5

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Hole) Shape C concentric retainer rings Material Steel
Sales Unit Box/package Product Type Retaining Ring Surface Treatment Not Included