1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital / Fiber Sensor HPX-EG Series (Part Number)

Digital / Fiber Sensor HPX-EG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,042.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Digital / Fiber Sensor HPX-EG Series from YAMATAKE AZBIL.
- Equipped with an automatic adjustment function for stable detection with easy operation.
- Double digital display, Simultaneous display of amount of incoming light and set value.
- Easy-to-understand excess gain indication, The excess gain indication varies from 0% (dark) to 999% (light), with a preset value of 100%.
- Three sensing modes can be selected by the desired response speed and sensitivity, according to what is best for your application.

 
Part Number
HPX-EG00-1S
HPX-EG00-2S
HPX-EG00-3S
HPX-EG00-5S
HPX-EG01-1S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput Type Input/Output

฿ 5,042.90

YAMATAKE 1 Piece(s) Same day -NPNCable Pullout ModelControl Output 1 Without External Input

฿ 5,550.00

COMPONENTS FOR SWICHES 1 Piece(s) 40 Day(s) -PNPCable Pullout ModelControl Output 1 Without External Input

฿ 5,550.00

COMPONENTS FOR SWICHES 1 Piece(s) 40 Day(s) -NPNWiring Saving Model (Master Unit)Control Output 1 Without External Input

฿ 5,550.00

COMPONENTS FOR SWICHES 1 Piece(s) 40 Day(s) -NPNWiring Saving Model (Slave Unit)Control Output 1 Without External Input

฿ 6,475.00

COMPONENTS FOR SWICHES 1 Piece(s) 40 Day(s) 10NPNCable Pullout ModelControl Output 1 External Input 1

Loading...

  1. 1

Basic Information

Detection Object Colored Side Detection Type Penetration Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Standard Detection Light Color Red LED Head Shape Square
Amplifier Installation Type Built-in Type Operating Environment Standard / Cold Resistance Operating Temperature Range(°C) -20::55
Operating Humidity Range(%) 35::85 Max. Head Size, Width W(mm) 33.9 Max. Head Size, Height H(mm) 10
Max. Head Size, Length L(mm) 70.2 Amplifier Function (Selectable only when Amplifier is installed) Threshold Automatic Correction / Response Speed Adjustment / Power Tuning Function Fiber length / code length(m) 1
Power supply reverse connection protection circuit Included Power Supply Voltage 12 ~ 24 VDC Power-on error prevention circuit Around 300 ms
Self-diagnostic output functionality - Output short-circuit protection circuit - Free Cut -
Connection Method - Operation Mode - Measured width(mm) -
Applicable Frame - Detection head size dimension M(mm) - Detection head size dimension D(mm) -
Bending R - Divergence angle(°) - Focal Distance(mm) -
Focused spot diameter(mm) - Mutual interference prevention function - Features / Specifications -
Consumption Current 750mW or Less