1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex socket head cam follower CF type with seal cylindrical wheel rim (Part Number)

Hex socket head cam follower CF type with seal cylindrical wheel rim
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 672.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUJ2 is used for the material of each part. Suitable for static and heavy loads at medium and low speeds for use in numerous automatic machines, conveying guide rollers, and cam mechanism rollers.

Part Number
CF10VUU
CF20VUUSALE
CF24-1VUU
CF30-1VUU
CF30-2VUU
CF30VUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Cam follower stud diameter G
(mm)
Allowable Rotational Speed
(rpm)

฿ 672.77

JMC1 CAM FOLLOWERCF 1 Piece(s) 3 Day(s) 2212M107000

฿ 1,535.26

฿ 881.39

CAM FOLLOWERCF 1 Piece(s) Same day 5224M203500

฿ 2,409.57

JMC1 CAM FOLLOWERCF 1 Piece(s) 3 Day(s) 7229M243000

฿ 4,800.69

JMC1 CAM FOLLOWERCF 1 Piece(s) Quote 8535M302000

฿ 4,529.64

JMC1 CAM FOLLOWERCF 1 Piece(s) Quote 9035M302000

฿ 4,345.04

JMC1 CAM FOLLOWERCF 1 Piece(s) 5 Day(s) 8035M302000

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Shape Flat Type Tightening Method With Head Hexagonal Hole
Cam Follower Type Standard Material SUJ2 Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Full rollers shape
Seal Available