1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NOK General Oil Seal, OC Type (Part Number)

NOK General Oil Seal, OC Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 214.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Features: Oil seal in which sealing lip is placed on the outer periphery; best for rotating housing structures.

Primary Uses: Oil or grease seal with a rotating housing structures.

Shaft Motion: Rotating. (Housing)

Dimensions
                                                                                    

Specification Table
OC type Nitrile Rubber (NBR)
Lip Material  NOK A727
DimensionsPart Number
Shaft diameter
d
Outside diameter
D
Width
b
305011AO 1709 E1
385811AO 2240 E0
406212AO 2390 E0
507212AO 2864 F0
608212AO 3222 G0
628512AO 3297 E1
658812AO 3400 E0
9512013AO 3994 F0
11014014AO 4212 F9
13016014AO 4451 G0
13516514AO 4498 E0
14017014AO 4542 E0
15018014AO 4624 G0
Part Number
AO1709E1
AO2240E0
AO2390E0
AO2864F0
AO3222G0
AO3400E0
AO3994F0
AO4212F9
AO4451G0
AO4498E0
AO4542E0
AO4624-G0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. d
(φ)
Outer Diameter D
(φ)
Width b
(mm)

฿ 214.02

OIL SEALS 1 Piece(s) 7 Day(s) -305011

฿ 244.26

OIL SEALS 1 Piece(s) 7 Day(s) -385811

฿ 271.52

OIL SEALS 1 Piece(s) 3 Day(s) -406212

฿ 328.91

OIL SEALS 1 Piece(s) 7 Day(s) -507212

฿ 419.62

OIL SEALS 1 Piece(s) 8 Day(s) -608212

฿ 449.85

OIL SEALS 1 Piece(s) 7 Day(s) -658812

฿ 764.30

OIL SEALS 1 Piece(s) 7 Day(s) -9512013

฿ 981.99

OIL SEALS 1 Piece(s) 7 Day(s) -11014014

฿ 1,266.20

OIL SEALS 1 Piece(s) 7 Day(s) -13016014

฿ 1,350.86

OIL SEALS 1 Piece(s) 7 Day(s) -13516514

฿ 1,423.43

OIL SEALS 1 Piece(s) 8 Day(s) -14017014

฿ 2,146.50

NOK OIL SEAL OC TYPE 1 Piece(s) 90 Day(s) 1015018014

Loading...

  1. 1

Basic Information

Sliding Surface Housing I.D. Internal Surface Sealing Subject Liquid Lubricant / Grease Seal Material Nitrile Rubber
Seal Rim Area Material Rubber (Has Metal Ring) Environment, Applications Standard Dust Lip No
Attaching Method From only the shaft end Housing Groove No Two Liquids Separation No
Operating Temperature Range(°C) -30::100 Pressure Resistance Limit(MPa) 0.03