(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A type of retaining ring that is installed in a radial direction into a groove of a shaft.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.3 | Low Quantity (can be purchased from one) | 1.5~2 | 1.3 | 1.3 | ||
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.4 | Low Quantity (can be purchased from one) | 2~2.5 | 1.4 | 1.4 | ||
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.6 | Low Quantity (can be purchased from one) | 2~2.8 | 1.6 | 1.6 | ||
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.9 | Low Quantity (can be purchased from one) | 2.5~3 | 1.9 | 1.9 | ||
฿ 2.86 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | Low Quantity (can be purchased from one) | 3~4 | 2 | 2 | ||
฿ 2.86 | RETAINING RINGS | 1 Piece(s) | 5 Day(s) | 10 | 2.3 | Low Quantity (can be purchased from one) | 3~4 | 2.3 | 2.3 | |||
฿ 2.86 | RETAINING RINGS | 1 Piece(s) | 5 Day(s) | 10 | 2.4 | Low Quantity (can be purchased from one) | 3.5~4.5 | 2.4 | 2.4 | |||
฿ 2.86 | RETAINING RINGS | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | Low Quantity (can be purchased from one) | 4~5 | 2.5 | 2.5 | |||
฿ 2,133.33 | RETAINING RINGS | 1 Pack(s) | 2,000 Pieces Per Package | Quote | 10 | 2.9 | Box/package | 4.5~6 | 2.9 | 2.9 | ||
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | Low Quantity (can be purchased from one) | 4.5~6 | 3 | 3 | ||
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.1 | Low Quantity (can be purchased from one) | 4.5~6 | 3.1 | 3.1 | ||
฿ 4.77 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.6 | Low Quantity (can be purchased from one) | 5~7 | 3.6 | 3.6 | ||
฿ 4.77 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 3.7 | Low Quantity (can be purchased from one) | 5~7 | 3.7 | 3.7 | ||
฿ 4.77 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | Low Quantity (can be purchased from one) | 6~8 | 4 | 4 | ||
฿ 4.77 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 4.5 | Low Quantity (can be purchased from one) | 7~9 | 4.5 | 4.5 | ||
฿ 5.72 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 4.7 | Low Quantity (can be purchased from one) | 7~9 | 4.7 | 4.7 | ||
฿ 6.67 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | Low Quantity (can be purchased from one) | 7~9 | 6 | 6 | ||
฿ 8.87 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 7 | Low Quantity (can be purchased from one) | 8~11 | 7 | 7 | ||
฿ 10.97 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 7.6 | Low Quantity (can be purchased from one) | 9~12 | 7.6 | 7.6 | ||
฿ 10.08 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | Low Quantity (can be purchased from one) | 9~12 | 8 | 8 | ||
฿ 100.00 | RETAINING RINGS | 1 Piece(s) | Quote | 10 | 9 | Box/package | 10~14 | 9 | 9 | |||
฿ 100.00 | RETAINING RINGS | 1 Piece(s) | Quote | 10 | 12 | Box/package | 13~18 | 12 | 12 | |||
฿ 25.91 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 14.6 | Low Quantity (can be purchased from one) | 15.5~20 | 14.7 | 14.6 | ||
฿ 44.52 | RETAINING RINGS | 1 Piece(s) | 5 Day(s) | 10 | 20.9 | Low Quantity (can be purchased from one) | 22~26 | 21 | 20.9 | |||
฿ 3.81 | RETAINING RINGS | 1 Piece(s) | Available | 5 Day(s) | 10 | 1.9S | Low Quantity (can be purchased from one) | 2.5~3 | 1.9 | 1.9S |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Material | SUS304-CSP |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Product Type | Retaining Ring |
Surface Treatment | Gloss finishing |
How can we improve?
How can we improve?