(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A spray gun with excellent coating efficiency as it suppresses the scattering of paint mist.
Part Number |
---|
KS-12-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spray Gun Type | Supply Method | Nozzle Dia. [Category] (mm) | Pattern Width [Category] (mm) | Liquid Spray Amount [Category] (mℓ/min) | Spraying Air Pressure [Category] (MPa) | Air Usage Amount [Category] (ℓ/min) | Air nipples | Paint Nipple | Cup Capacity (ℓ) | Paint Inlet Mounting Screw | Detail of Nozzle Dia. (mm) | Pattern Width details (mm) | Detail of Liquid Jet Amount (mℓ/min) | Spraying Air Pressure Details (MPa) | The details of amount of air (ℓ/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,844.15 ฿ 1,016.86 | SPLAY GUN | 1 Piece(s) | Same day | Cup | - | - | - | - | - | - | - | - | 1.2 | 3/8 | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part KS-12-3 in the Creamy Suction-type Spray Gun 67S And KS Suction-type Cup series.
Part Number |
---|
C-97S-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spray Gun Type | Supply Method | Nozzle Dia. [Category] (mm) | Pattern Width [Category] (mm) | Liquid Spray Amount [Category] (mℓ/min) | Spraying Air Pressure [Category] (MPa) | Air Usage Amount [Category] (ℓ/min) | Air nipples | Paint Nipple | Cup Capacity (ℓ) | Paint Inlet Mounting Screw | Detail of Nozzle Dia. (mm) | Pattern Width details (mm) | Detail of Liquid Jet Amount (mℓ/min) | Spraying Air Pressure Details (MPa) | The details of amount of air (ℓ/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,566.03 | 1 Piece(s) | 5 Day(s) | Main Body of Spray Gun | Suction Type | ~2 | ~250 | ~400 | ~0.4 | ~300 | PF1/4 | PF3/8 | - | - | 2.0 | 225 | 360 | 0.34 | 240 |
How can we improve?
How can we improve?