1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Creamy Suction-type Spray Gun 63S And KS Suction-type Cup (KS-10-2)

KIN SPLAY GUN

Creamy Suction-type Spray Gun 63S And KS Suction-type Cup (KS-10-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A spray gun with excellent coating efficiency as it suppresses the scattering of paint mist.

 
Part Number
KS-10-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpray Gun Type Supply Method Nozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Air nipples Paint Nipple Cup Capacity
(ℓ)
Paint Inlet Mounting Screw Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

฿ 1,681.33

KIN SPLAY GUN 1 Piece(s) 5 Day(s) Cup--------1.01/4-----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KS-10-2 in the Creamy Suction-type Spray Gun 63S And KS Suction-type Cup series.

Products with similar specification

Part Number
C-63S-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpray Gun Type Supply Method Nozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Air nipples Paint Nipple Cup Capacity
(ℓ)
Paint Inlet Mounting Screw Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

฿ 5,426.26

1 Piece(s) 5 Day(s) Main Body of Spray GunSuction Type~2~200~300~0.4~150PF1/4PF1/4--1.52002100.34150