(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high accuracy, high reliability valve with a modularized switch for detecting pressure changes in hydraulic circuits and switching electric circuits.
[Features]
· A valve with a modularized switch for detecting pressure changes in hydraulic circuits and switching electric circuits.
· Offers high precision detection, high precision circuit control, and outstanding reliability.
· Features a maximum operating pressure of 25MPa (255kgf/cm2).
· The DIN connector is equipped with a built-in indicator light for easy confirmation of operation.
· The W type offers single unit control of both A and B ports, helping keep equipment compact.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pressure Adjustment Range (MPa) | Control Port | Manual Handle | Power Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 0.8~7 | A Port | No | AC250 V or less for alternative power supply | ||
฿ 19,866.67 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | A Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | A Port | Available | DC30 V or less for direct current power supply | ||
฿ 18,300.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 3.5~21 | A Port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 3.5~21 | A Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A Port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | B port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | B port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | B port | No | AC250 V or less for alternative power supply | ||
฿ 15,205.80 | NCH HYD RELATED ITEM | 1 Piece(s) | 7 Day(s) | - | 0.8~7 | B port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 3.5~21 | B port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | B port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 3.5~21 | B port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 3.5~21 | B port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 0.5~3.5 | B port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | B port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 0.5~3.5 | B port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | B port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | P Port | Available | AC250 V or less for alternative power supply | ||
฿ 19,866.67 | NCH HYD RELATED ITEM | 1 Piece(s) | 60 Day(s) | 10 | 0.8~7 | P Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 0.8~7 | P Port | No | AC250 V or less for alternative power supply | ||
฿ 19,866.67 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | P Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 3.5~21 | P Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | P Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | P Port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | P Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 0.5~3.5 | P Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | P Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | P Port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | P Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A, B Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A, B Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A, B Port | No | AC250 V or less for alternative power supply | ||
฿ 25,233.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.8~7 | A, B Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | A, B Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | A, B Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | A, B Port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 3.5~21 | A, B Port | No | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A, B Port | Available | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | 10 | 0.5~3.5 | A, B Port | Available | DC30 V or less for direct current power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A, B Port | No | AC250 V or less for alternative power supply | ||
฿ 100.00 | NCH HYD RELATED ITEM | 1 Piece(s) | Quote | - | 0.5~3.5 | A, B Port | No | DC30 V or less for direct current power supply |
Loading...
Type | Pressure Switch | Nominal Diameter (size) | 1/8 | Max. Operating Pressure(MPa) | 25 |
---|---|---|---|---|---|
Max. Flow(ℓ/min) | 50 | Indicator Light | Available |
How can we improve?
How can we improve?