1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TL (TLT) type feed control valve (Part Number)

TL (TLT) type feed control valve <fine adjustment type with pressure and temperature compensation>
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A low cost, ultra-compact, and lightweight valve for easy and accurate flow control.

[Features]
· A cost-effective type that is both small and lightweight.
· Allows the user smooth control and the ability to change from fast feed to cutting feed (two steps) to fast return using just a single valve, such as for table movements in manufacturing machinery.
· Can provide stable control of multiple set flow rates, even if there are changes in the pressure or oil temperature.
· Dial readings and flow rate are proportional to each other, enabling easy flow rate control and adjustment.
· Sealing the gasket surface allows for use as a screw-in connection type without further modification.

 
Part Number
TL-G03-2-20
TL-G03-2-F-11
TL-G03-8-11
TL-G03-8-20
TL-G03-8-F-11
TL-G04-2-11
TL-G04-2-F-11
TL-G04-8-11
TL-G04-8-F-11
TLT-G04-2-1.5-11
TLT-G04-2-1.5-F-11
TLT-G04-8-2-11
TLT-G04-8-2-F-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Design number Specifications Reflux Flow
(ℓ/min)
Jumping Prevention Mechanism Control Flow Rate First Feed
(ℓ/min)
Control Flow Second Feed
(ℓ/min)

฿ 20,000.00

NCH HYD CONTROLL VALVE 1 Piece(s) 60 Day(s) 103/820One-Step Feed Control Valve35No0.08~2-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/811One-Step Feed Control Valve35Available0.08~2-

฿ 17,950.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 103/811One-Step Feed Control Valve35No0.1~8-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/820One-Step Feed Control Valve35No0.1~8-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/811One-Step Feed Control Valve35Available0.1~8-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/211One-Step Feed Control Valve53No0.08~2-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/211One-Step Feed Control Valve53Available0.08~2-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/211One-Step Feed Control Valve53No0.1~8-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/211One-Step Feed Control Valve53Available0.1~8-

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/211Two-Step feed control valve53No0.1~20.1~1.5

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/211Two-Step feed control valve53Available0.1~20.1~1.5

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/211Two-Step feed control valve53No0.1~80.1~2

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/211Two-Step feed control valve53Available0.1~80.1~2

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 7 Cracking pressure(MPa) 0.1