1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FT type flow control Valve (Part Number)

FT type flow control <and check> Valve <with pressure and temperature compensation>
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A valve equipped with pressure and temperature compensating mechanisms for a vastly increased flow rate control range when compared to conventional products. Allows the user to make fine adjustments to the flow rate.

[Features]
· Equipped with both pressure and temperature compensating mechanisms, allowing for stable flow control, even if there are changes in the oil temperature.
· Offers a vastly increased flow rate control range when compared to conventional products. Also allows the user to make ultra-fine adjustments to the flow rate.

 
Part Number
CFT-G02-8-22
CFT-G02-8-F-22
CFT-G02-30-22
CFT-G02-30-F-22
FT-G02-8-22
FT-G02-8-F-22
FT-G02-30-22
FT-G02-30-F-22
FT-G03-42-22
FT-G03-42-F-22
FT-G03-106-22
FT-G03-106-F-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Check Valve Control Flow Rate
(ℓ/min)
Reflux Flow
(ℓ/min)
Jumping Prevention Mechanism

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/4Available0.05~850No

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/4Available0.05~850Available

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/4Available0.1~3050No

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/4Available0.1~3050Available

฿ 20,933.34

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1/4No0.05~850No

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/4No0.05~850Available

฿ 20,933.33

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/4No0.1~3050No

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101/4No0.1~3050Available

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 103/8No0.1~42120No

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 103/8No0.1~42120Available

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 103/8No0.2~106120No

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 103/8No0.2~106120Available

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 21 Cracking pressure(MPa) 0.1