1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throttle Valve "And Check" Valve (Part Number)

Throttle Valve "And Check" Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A compact and lightweight type featuring smooth flow rate control, extremely easy handle operation, even under high pressure.

[Features]
· A compact and lightweight type that requires very little space for mounting.
· The needle valve has been specially shaped to allow for smooth flow rate control.
· The internal pressure has been balanced for easy handle operation, even under high pressure conditions

 
Part Number
CFR-G03-10
CFR-G06-10
CFR-G10-10
CFR-T03-10
CFR-T06-10
CFR-T10-10
FR-G03-10
FR-G06-10
FR-G10-10
FR-T03-10
FR-T06-10
FR-T10-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Max. Flow
(ℓ/min)
Cracking pressure
(MPa)
Check Valve Mounting Method

฿ 8,433.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 103/8300.15AvailableGasket mounting type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/4750.1AvailableGasket mounting type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1 1/41900.1AvailableGasket mounting type

฿ 7,000.00

NCH HYD CONTROLL VALVE 1 Piece(s) 60 Day(s) -3/8300.15AvailableThread Connection Type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/4750.1AvailableThread Connection Type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1 1/41900.1AvailableThread Connection Type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/8300.15NoGasket mounting type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/4750.1NoGasket mounting type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote 101 1/41900.1NoGasket mounting type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/8300.15NoThread Connection Type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -3/4750.1NoThread Connection Type

฿ 100.00

NCH HYD CONTROLL VALVE 1 Piece(s) Quote -1 1/41900.1NoThread Connection Type

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 21