(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A valve with a wide pressure adjustment range of 0.25 to 14MPa.
[Features]
· A modularized pressure control valve for actuator back pressure control, etc.
· Features a wide pressure adjustment range of 0.25 to 14MPa (2.5 to 143kgf/cm2).
· The maximum operating pressure is 25, 35MPa (255, 357kgf/cm2).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Diameter (size) | Max. Operating Pressure (MPa) | Max. Flow (ℓ/min) | Pressure Adjustment Range (MPa) | Control Port | Handle | Design number | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,366.67 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | 60 Day(s) | - | 1/8 | 25 | 40 | 0.8~7 | A Port | No | 20 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/8 | 25 | 40 | 0.8~7 | A Port | Available | 20 | Standard | ||
฿ 21,016.67 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/8 | 25 | 40 | 3.5~14 | A Port | No | 20 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 25 | 40 | 3.5~14 | A Port | Available | 20 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/8 | 25 | 40 | 0.8~7 | B port | No | 20 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 25 | 40 | 0.8~7 | B port | Available | 20 | Standard | ||
฿ 10,850.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/8 | 25 | 40 | 3.5~14 | B port | No | 20 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 1/8 | 25 | 40 | 3.5~14 | B port | Available | 20 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.25~0.85 | A Port | No | 50 | Standard | ||
฿ 20,866.67 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.25~0.85 | A Port | No | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.25~0.85 | A Port | Available | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.25~0.85 | A Port | Available | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.85~3.5 | A Port | No | 50 | Standard | ||
฿ 20,866.67 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.85~3.5 | A Port | No | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.85~3.5 | A Port | Available | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.85~3.5 | A Port | Available | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 3.5~14 | A Port | No | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 3.5~14 | A Port | No | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 3.5~14 | A Port | Available | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 3.5~14 | A Port | Available | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.25~0.85 | B port | No | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.25~0.85 | B port | No | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.25~0.85 | B port | Available | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.25~0.85 | B port | Available | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.85~3.5 | B port | No | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.85~3.5 | B port | No | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 3/8 | 25 | 80 | 0.85~3.5 | B port | Available | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 0.85~3.5 | B port | Available | J50 | Standard | ||
฿ 22,366.67 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 3.5~14 | B port | No | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 3.5~14 | B port | Available | 50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 3/8 | 25 | 80 | 3.5~14 | B port | Available | J50 | Standard | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/2 | 35 | 300 | 0.25~0.85 | A Port | No | 10 | M35 Series | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/2 | 35 | 300 | 0.5~3.5 | A Port | No | 10 | M35 Series | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/2 | 35 | 300 | 2.0~14 | A Port | No | 10 | M35 Series | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/2 | 35 | 300 | 0.25~0.85 | B port | No | 10 | M35 Series | ||
฿ 100.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | 10 | 1/2 | 35 | 300 | 0.5~3.5 | B port | No | 10 | M35 Series | ||
฿ 40,450.00 | NCH HYD COUNTER BALANCE VALVE | 1 Piece(s) | Quote | - | 1/2 | 35 | 300 | 2.0~14 | B port | No | 10 | M35 Series |
Loading...
How can we improve?
How can we improve?