1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Block for 2 Speed Control (Part Number)

Modular Block for 2 Speed Control
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stack atop of two base blocks or manifolds to construct a speed control circuit and enable easy two speed control (high/low speed).

 
Part Number
OB-G01-W-20
OB-G01-W-H-20
OB-G03-W-30
OB-G03-W-H-30
OB-G03-W-H-J30
OB-G03-W-J30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter (size) Max. Flow
(ℓ/min)
Thickness Design number

฿ 6,566.67

NCH HYD RELATED ITEM 1 Piece(s) Quote -1/850Standard20

฿ 100.00

NCH HYD RELATED ITEM 1 Piece(s) Quote -1/850For 40 mm20

฿ 100.00

NCH HYD RELATED ITEM 1 Piece(s) Quote 103/8100Standard30

฿ 100.00

NCH HYD RELATED ITEM 1 Piece(s) Quote -3/8100For 55 mm30

฿ 18,533.33

NCH HYD RELATED ITEM 1 Piece(s) 12 Day(s) -3/8100For 55 mmJ30

฿ 13,916.67

NCH HYD RELATED ITEM 1 Piece(s) Quote 103/8100StandardJ30

Loading...

  1. 1

Basic Information

Type Plate/Base Block Max. Operating Pressure(MPa) 25