1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Bracket L Free Type Combination (Part Number)

Sensor Bracket L Free Type Combination
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 283.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor position can be adjusted by combining with Iwata Manufacturing single plate.

 
Part Number
FSK3LF050-08SSALE
FSK3LF050-12SSALE
FSK3LF075-08S
FSK3LF075-12S
FSK3LF100-08S
FSK3LF100-12S
FSK3VA050-08S
FSK3VA050-12S
FSK3VA075-08S
FSK3VA075-12S
FSK3VB050-08S
FSK3VB050-12S
FSK3VB075-08S
FSK3VB075-12S
FSK4HL050-12S
FSK4HL075-12S
FSK4HL100-12S
FSK4HL150-12S
FSK4HL200-12S
FSK4LF050-10S
FSK4LF050-12S
FSK4LF075-10S
FSK4LF075-12S
FSK4LF100-10S
FSK4LF100-12S
FSK4LF150-12S
FSK4LF200-12S
FSK4VA050-10S
FSK4VA050-12S
FSK4VA075-10S
FSK4VA075-12S
FSK4VB050-10S
FSK4VB050-12S
FSK4VB075-10S
FSK4VB075-12S
FSK5HL060-12S
FSK5HL060-18S
FSK5HL090-12S
FSK5HL090-18S
FSK5HL120-12S
FSK5HL120-18S
FSK5LF060-12S
FSK5LF060-18S
FSK5LF090-12S
FSK5LF090-18S
FSK5LF120-12S
FSK5LF120-18S
FSK6HL050-18S
FSK6HL050-30S
FSK6HL075-18S
FSK6HL075-30S
FSK6HL150-18S
FSK6HL150-30S
FSK6LF050-18S
FSK6LF050-30S
FSK6LF075-18S
FSK6LF075-30S
FSK6LF150-18S
FSK6LF150-30S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Width Length 1 Thickness / height Plate Thickness t Mounting Pitch Types

฿ 283.06

฿ 160.69

IWATA SENSOR BRACKET FSK 1 Piece(s) Same day 10502066242.5M3-8PStandard

฿ 324.03

฿ 181.88

IWATA SENSOR BRACKET FSK 1 Piece(s) Same day 10502466282.5M3-12PStandard

฿ 384.81

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10752091242.5M3-8PStandard

฿ 409.21

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10752491282.5M3-12PStandard

฿ 573.66

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1010020116242.5M3-8PStandard

฿ 484.59

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1010024116282.5M3-12PStandard

฿ 309.23

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10502560242.5M3-8PLeft side

฿ 357.20

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10503060282.5M3-12PLeft side

฿ 372.93

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10752585242.5M3-8PLeft side

฿ 409.21

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10753085282.5M3-12PLeft side

฿ 297.34

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10502560242.5M3-8PRight side

฿ 357.20

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10503060282.5M3-12PRight side

฿ 372.97

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10752585242.5M3-8PRight side

฿ 409.21

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10753085282.5M3-12PRight side

฿ 600.29

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10502874365M4-12PHD (high rigidity)

฿ 680.11

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10752899365M4-12PHD (high rigidity)

฿ 759.93

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1010028124365M4-12PHD (high rigidity)

฿ 919.58

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1015028174365M4-12PHD (high rigidity)

฿ 1,078.61

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1020028224365M4-12PHD (high rigidity)

฿ 369.09

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10502468282.5M4-10PStandard

฿ 372.72

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10502468302.5M4-12PStandard

฿ 428.96

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10752493282.5M4-10PStandard

฿ 436.82

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10752493302.5M4-12PStandard

฿ 484.80

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1010024118282.5M4-10PStandard

฿ 500.31

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1010024118302.5M4-12PStandard

฿ 700.07

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1015024168303M4-12PStandard

฿ 831.69

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1020024218303M4-12PStandard

฿ 357.20

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10502962282.5M4-10PLeft side

฿ 372.72

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10503062302.5M4-12PLeft side

฿ 417.07

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10752987282.5M4-10PLeft side

฿ 424.93

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10753087302.5M4-12PLeft side

฿ 369.09

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10502962282.5M4-10PRight side

฿ 360.83

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10503062302.5M4-12PRight side

฿ 417.07

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10752987282.5M4-10PRight side

฿ 436.82

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10753087302.5M4-12PRight side

฿ 640.20

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10602884365M5-12PHD (high rigidity)

฿ 700.07

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10603484425M5-18PHD (high rigidity)

฿ 720.02

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 109028114365M5-12PHD (high rigidity)

฿ 799.85

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 109034114425M5-18PHD (high rigidity)

฿ 839.76

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1012028144365M5-12PHD (high rigidity)

฿ 919.58

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1012034144425M5-18PHD (high rigidity)

฿ 492.45

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10602479322.5M5-12PStandard

฿ 520.47

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10603079382.5M5-18PStandard

฿ 540.43

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 109024109322.5M5-12PStandard

฿ 580.34

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 109030109382.5M5-18PStandard

฿ 620.25

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1012024139322.5M5-12PStandard

฿ 680.11

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1012030139382.5M5-18PStandard

฿ 700.07

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10503676445M6-18PHD (high rigidity)

฿ 839.76

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10504876565M6-30PHD (high rigidity)

฿ 779.89

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 107536101445M6-18PHD (high rigidity)

฿ 958.88

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 107548101565M6-30PHD (high rigidity)

฿ 1,058.66

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1015036176445M6-18PHD (high rigidity)

฿ 1,198.34

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 1015048176565M6-30PHD (high rigidity)

฿ 532.36

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10503269383M6-18PStandard

฿ 620.25

IWT SENSOR BRACKET FSK 1 Piece(s) 5 Day(s) 10504469503M6-30PStandard

฿ 580.34

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10753294383M6-18PStandard

฿ 680.11

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 10754494503M6-30PStandard

฿ 779.89

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1015032169383M6-18PStandard

฿ 919.58

IWT SENSOR BRACKET FSK 1 Piece(s) 8 Day(s) 1015044169503M6-30PStandard

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No