1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyacetal Round Washer 1.0T (Part Number)

Polyacetal Round Washer 1.0T
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (Usage)] Flat washer
[Type] Flat washer
[Material] Resin
[Surface treatment] None
[Thickness t (mm)] 1
[Sales unit] Loose (can be purchased individually)
[Material]Resin POM Polyacetal (Duracon®)
[Surface treatment] (details) none
[Internal diameter d (mm)] 3 4 5 6
[Nominal designation (M)] 3 4 5 6
[External diameter (mm)] 10 12
"Duracon®" is a registered trademark of Polyplastics Co. Ltd. In Japan and worldwide.

Part Number
WS1T-POM-M3
WS1T-POM-M4SALE
WS1T-POM-M5SALE
WS1T-POM-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(mm)
Thread Nominal (M) O.D.
(mm)

฿ 3.96

WASHER 1 Piece(s) 5 Day(s) 103310

฿ 3.96

฿ 1.75

WASHER 1 Piece(s) Same day 104410

฿ 3.61

฿ 3.43

WASHER 1 Piece(s) Same day 105510

฿ 4.42

WASHER 1 Piece(s) 5 Day(s) 106612

Loading...

  1. 1

Basic Information

Type (Application) Flat Washer Type Flat Washer Material Resin
Surface Treatment No Thickness t(mm) 1 Sales Unit Low Quantity (can be purchased from one)
Material, Resin POM Polyacetal (Duracon) Surface Treatment (Details) No